SELECTING A GENERATOR
Select a Standby Generator Just Right for Your Needs

Whether you are home or away, Eaton standby generators quietly protect your home and family with an immediate, automatic, reliable response to utility power failure. 

You can now select from a full lineup of different units to meet your needs.  From powering up some emergency circuits at a small bungalow to running all of the power including security systems, air conditioners and computers in a small office building, Eaton has the solution to meet your needs.

8kW/10kW Standby Generators

8KWEaton’s 8 and 10kW Standby Generators boast 410cc and 530cc engines.  These units are perfect for automatically backing up emergency circuits such as refrigerators, furnace fans, sump pumps and water pumps.

Get the 8/10kW standby generator technical specifications.

14kW/17kW and 20kW Standby Generators

17kWEaton’s 14, 17 and 20kW Standby Generators offer fully automatic operation and provide most homeowners with enough power for complete whole house comfort.  These units all operate at ultra quiet 66 dB, or less, sound level.

Get the 14-20kW standby generator technical specifications.

Liquid Cooled Standby Generators

Liquid Cooled Standby GeneratorEaton's liquid cooled generators feature automotive style engines that operate at 1800 or 3600 RPM.  These units run so quiet that you’ll for forget that you own a generator until you need it.  These units are available in steel or aluminum enclosures and are available in single and three phase.

Get the liquid cooled standby generator technical specifications.

Portable Generators

Eaton’s full line of Portable Generators

Portable GeneratorFrom 1800 watt units, ideal for throwing the perfect tailgate party to 17,500 watt units designed to be used every day on construction sites, Eaton has a solution that allows you to take power where you need it. 

Get the Portable Generator Technical Specifications.

 
Related Information

Locate Service Providers
Home Services
Generators (Installation/General Maintenance Only)
Generators (Service/Warranty Provider)

Blackout Tracker
Training Courses

Loading Please wait..