AIR CIRCUIT BREAKERS
Magnum
Magnum IEC Low Voltage Air Circuit Breakers are designed and tested to EN/IEC 60947-2, enabling Global power distribution solutions in IEC Switchboards and other custom enclosures. Magnum IEC Breakers carry the KEMA Keur Mark, which requires periodic follow-up testing, witnessed by KEMA, to demonstrate our product performs to its published nameplate ratings.

Product Characteristics

  • Up to 690 Vac
  • 3 & 4 Pole Configurations
  • Draw-out & Fixed Mounted
  • 200 to 6300 Amps Continuous Current
  • Interrupting (Icu/Ics) from 40kA to 100kA
  • Withstand (Icw) up to 100kA

Performance

  • 100% rated at full continuous current
  • 3 Frame sizes to facilitate compact enclosure options
  • High Withstand Breakers for maximum coordination

Protection, Coordination, Information, & Diagnostics with the Digitrip Trip Unit Family:

  • Micro-processor-based RMS Sensing
  • Basic to programmable over-current protection & alarms
  • Ampere & power metering, power quality
  • Local display for information and diagnostics
  • Communications with translators to common protocols
  • Zone selective interlocking for improved coordination
  • Breaker health monitoring

Safety

  • IEC, CE, KEMA Keur, ABS, & CCC (Certificate for China Compulsory Product Certification) Certifications & Approvals
  • Closed door levering and control access

Maintenance, Modification, & Service

  • Field installable accessories:
    • Common to all frames and ratings
    • Easy to add or replace at the point of use
  • Primary disconnecting contacts are mounted on the breaker for ease of inspection and replacement.
 
QUICK PRODUCT SEARCH
All Products
1 
2 
3 
Related Information

Cutler Hammer - Europe
Sales Support
Tel: +31 (0)74 246 7066
Fax: +31 (0)74 246 7070
c-heuropesupport@eaton.com

Loading Please wait..