|
|
|
HALYESTER
Halyester is a multi-box type low-voltage switchgear and controlgear assembly, designed for indoor and outdoor installation. Halyester is insensitive to large temperature changes (from -40 °C to +115 °C) and also resistant to all kind of climatic conditions and adverse outdoor conditions. It is designed as a total insulation assembly, type tested in accordance with IEC 60439-1, in order to guarantee optimal operator safety.
- Halyester is a system of modular design, suitable for application as motor control centre or distribution board
- With a rated voltage of 1000 V a.c., a rated current up to1600 A, a short-time withstand current of 50 kA/1 s max., form 4a separation and a IP66 degree of protection, Halyester can be used for a wide range of applications
- Halyester guarantees long-standing service under stringent operating conditions, such as encountered on refineries, chemical plants, and heavy industry
- Halyester is an ideal system for own assembly by electrical contractors, due to its simple and logic design
- Halyester guarantees maximum safety to operators, since voltage transmission to the outside of the installation is absolutely impossible
Technical Highlights
- Glass-fibre reinforced polyester / polycarbonate
- RAL 7035
- 10 sizes of enclosures
- IP66 / IP56 with handles
- IK09 / IK10
- Un: 1000 V
- Ui: 1000 V Feeder
- In: max 1600 A
- Busbar In: 1500 A
- Short circuit: - Icw: 50 kA 1s
- Ipk: 105 kA
- Temp range -40 / +115 °C
|
|
General Support Tel: +31 (0) 74 246 3475
 Loading Please wait..
|
|