A compact, flexible and reliable solution - Withdrawable IEC Low Voltage Motor Control and Power Distribution Center
The Power Xpert CX is Eaton's factory build IEC withdrawable low voltage switchgear up to 4000 A. The system provides motor control and power distribution functionality.
Power Xpert CX is a compact, flexible and reliable LV solution for applications where the supply of energy is vital for your business process. In line with form 3b and 4b the withdrawable units can be exchanged without having to disconnect power and/ or control cabling.