LOW VOLTAGE MOTOR CONTROL

Eaton’s range of low voltage systems and components for motor control not only provide the optimum lower distribution; they meet the most demanding requirements on safety and flexibility. When it comes to safety, Eaton offers the highest level of protection. The use of epoxy resin insulation for the busbar systems makes the equipment completely arc-free by creation of a fault-free zone.

Eaton’s motor control centres can have fully withdrawable units, which enables flexible system modification. So, when needed, modifications can be carried out safely under live conditions. Optionally the Capitole 40 motor control centre offers an integrated motor management system called Clink II, it monitors, protects and controls each motor and supply circuit, guaranteeing optimum performance.

Eaton also offers systems for outdoor use. The Halyester system, a modular low voltage system providing the capability to build and assemble high-quality distribution boards and motor control centres. Halyester enclosures are dust, vermin, and waterproof and have an IP66 protection rating. Furthermore, the whole system is based on the safe principal of double insulation.

Furthermore, Eaton offers a wide range of motor control components like, adjustable frequency drives, (soft) starters, relays, timers, protectors and controllers.

 
QUICK PRODUCT SEARCH
All Products
1 
2 
3 
RELATED INFORMATION
Motor Control Products
1 
2 
Loading Please wait..