FUSED COMBINATION SWITCHES


QSA

Type QSA flexible Fused Combination Switches are different from S-line in regards to specifications, dimensions, flexibility features and benefits. The product range contains 3P-configurations.
 

  • The range complies with IEC / EN 60947-3 and have KEMA certification (note: DIN fuse-link only up to 315 A), Lloyd's (LR), Veritas and CSA)
  • Switches will accommodate BS or DIN fuse-links
  • Separate switched or bolted neutrals can be mounted to the switch on location
  • 3- or 4-pole plug-unit for direct mounting on busbars are optional

 

Switch-fuses Pasco and fuse-holder Paco

Paco fuse-holder product range contains 1P configuration with 400 Vac. Pasco switches product range contains 1P + switchedN, 2P + switchedN and 3P + switchedN configurations with 230/400 Vac.

  • Switch-fuses comply with IEC 60947-3 and are KEMA certified
  • Suitable for D-type DIN fuse-links
  • Fuse-base contact is not live once fuse-link is removed
  • Terminals protected against accidental touch
  • High short circuit capacity
 
QUICK PRODUCT SEARCH
All Products
1 
2 
3 
Related Information

General Support
Components
Tel: +31 (0)418 57 02 60 / 03 00
Fax: +31 (0)418 54 04 43

info@moeller.nl

Loading Please wait..

E-Catalogs
Switch-Disconnectors & Fuse Combination Switches