|
|
|
SWITCH DISCONNECTORS
|
|
Rotary Switch - Type RSD
Product range contains rotary switches, type RSD, 25 A, 230 Vac, 2P
- Type RSD rotary switches comply with IEC 60947-3
- Semi-independant manual operating mechanism for ON and OFF
- Silver-plated butt contacts
- Corrosion-proof contact springs
- Switch angle: 90°
- High short circuit capacity
- KEMA-certified
|
|
|
Duco
Switch-disconnectors Duco, type DMV & Type DMM, 40 - 63 A, 400/690 Vac.
- Compact version
- Automatic- and semi-independent switching
- Housing made of tracking-resistant insulation material
- Suitable for installation on top-hat mounting rail and 45 mm slot bushing
- Exchangeable operating shaft
- KEMA-certified, Lloyds, Veritas, CSA
|
|
|
Dumeco
Type DMM, 40 - 125 A, bottom mounting, 690 Vac Product range contains 3P + solid N and 4P-configurations, 690 Vac
- High short-circuit resistance due to application with parallel blade contacts
- Double break per phase
- Automatic switching
- Visible contact separation due to transparent cover
- KEMA-certified, Lloyds, Veritas, CSA
|
|
|
Type DMV, 160 - 2000 A, 690 Vac, switch-disconnectors have excellent short-circuit making capacities, due to its parallel knife contacts with double break per phase.
- High short-circuit resistance due to application with parallel blade contacts
- Double break per phase
- Automatic switching
- Visible contact separation due to transparent cover
- KEMA-certified, Lloyds, Veritas, CSA
|
|
|
|