MMS

Innovac MMS is a metal-enclosed, air-insulated switchgear system with integral vacuum interrupters. It is a modular system, which has been developed for medium voltage double busbar applications up to 24 kV. With flexibility in mind, the panels are assembled from modular components consisting of circuit-breaker panels, bus-coupler panels.

Technical Highlights

Rated voltage

 12/17.5 kV

 24 kV

Rated current  bushbar             

 A

 2000/3150**

 2000

 Rated short-time withstand current

 kA-s

 31.5 - 3

 25 - 3

 Rated current (max) circuit-breakers

 A

 630 - 3150**

 630 - 2000

 Arc resistance 0.5s (opt. 1s)

 kA

 31.5

 25

 Degree of protection

 IP

 3XD*

 3XD*

 * a higher degree of protection is possible as an option
 ** with forced ventilation 4000 A



 

 

 

 

 

 

 

 
QUICK PRODUCT SEARCH
All Products
1 
2 
3 
Related Information

General / Technical Support  
SecretariaatCSsystems@eaton.com
Tel: +31 (0) 74 246 4010

Links
SF6 Free Switchgear 
Green Switching

Whitepapers
Fixed or Withdrawable switchgear

Loading Please wait..