MEDIUM VOLTAGE PRIMARY SWITCHGEAR

As the name implies, primary switchgear is the first stage in the process of conducting electrical power from the grid to the end user. The importance of the strategic position of the substation and its switchgear within the system means that the layout, design and operation must be such that it provides maximum availability and reliability.

Eaton offers three types of primary switchgear:

  • Power Xpert UX single busbar,  solid- and air-insulated switchgear
  • Power Xpert FMX single busbar, solid- and air-insulated switchgear
  • MMS compact fixed type single and double busbar switchgear
  • Unitole withdrawable switchgear

 

 
QUICK PRODUCT SEARCH
All Products
1 
2 
3 
Related Information

General / Technical Support
SecretariaatCSsystems@eaton.com
Tel: +31 (0) 74 246 4010

Links
SF6 Free Switchgear 
Green Switching

Whitepapers
Sustainability in Medium Voltage Switchgear

Loading Please wait..