|
|
|
SVS
The Innovac SVS system is a metal enclosed, epoxy resin insulated switching system with fixed built-in vacuum circuit breakers. The system is not only suitable for electricity companies, but also for industry and utilities. The system is suitable for the medium-voltage range, that is for rated voltages of up to 24 kV, with the panels capable of carrying a rated current of 630 A. This enables any combination and sequence of panels. An installation consisting of more than seven panels is supplied in sections of up to six panels. Thanks to this modular construction it is also possible to add one or more panels to existing installations.
- Modular design
- Epoxy resin insulated switchgear in sheet steel enclosure with vacuum interrupters
- Total reliability in switching, metering and distributing electrical energy with safe components in functional panel versions
- The sections are completely mounted, assembled, wired and tested
- Expansion of existing panels is possible
|
|
 Loading Please wait..
|
|