XIRIA

12-24 kV Ring Main Unit

Xiria switchgear  is a new generation of environmental friendly Ring Main Unit switchgear for application in 12-24 kV medium voltage distribution networks. Sustainability becomes more and more important, this criterion has been taken as a starting point for the design in terms of production and for the entire service life of the switchgear.

 
QUICK PRODUCT SEARCH
All Products
1 
2 
3 
Related Information

Links
SF6 Free Switchgear 
Green Switching 


  • High operational safety
  • Maintenance free
  • Safe visible ON/OFF position, isolation and earthing
  • Environmental friendly (SF6 free)
  • Compact
  • Designed for substation automation (remote control)
  • Vacuum technology

The system is metal enclosed and air insulated, equipped with load-break switches and circuit breakers for 12kV-20 kA and 24 kV-16 kA networks.
The nominal current of the load break switch is 630 A.
The nominal current of the circuit-breaker is 200 or 500 A.
 
Mechanism
The mechanism can be provided with motor operation for remote closing and tripping in automated networks.

Environmental influences
The vacuum interrupters, the main busbars and the change-over/earthing switches are mounted inside a fully sealed metal enclosure for protection against the ingress of moist and dust.
 
Position indication
The ON/OFF position of the main vacuum interrupters and the position of the integrated earthing are clearly visible through inspection windows at the front.
 
Recycling
Xiria switchgear can be completely recycled after it’s service life. No harmful materials are used and the used insulating materials are provided with a international recycling logo for easy recognition.

The system complies with the most recent IEC regulations:
IEC 62271-100 for the circuit-breakers
IEC 62271-102 for the change-over switches and earthing switches
IEC 62271-103 for the load break switches
IEC 62271-200 for metal enclosed switchgear

Loading Please wait..

General / Technical Support 
SecretariaatCSsystems@eaton.com
Tel: +31 (0) 74 246 4010