Literature Library
.


All Literature
   
2009 Consumer Unit Price List
A 4-page price list specifically for the new MEM Memera consumer units and protective devices. Effective from 8th June 2009
6/8/09 263 KB
Brochure Magnum - Air Circuit Breaker (EN)
Brochure Magnum Air Circuit Breaker. Magnum IEC Low Voltage Air Circuit Breakers are designed and tested to EN/IEC 60947-2, enabling Global power distribution solutions in IEC Switchboards and other custom enclosures. Magnum IEC Breakers carry the KEMA Keur Mark, which requires periodic follow-up testing, witnessed by KEMA, to demonstrate our product performs to its published nameplate ratings.
727 KB
Capitole 20 Product Guide
Capitole 20 is a complete partitionated TTA (Type Tested Assembly) low voltage distribution system. Outgoing units in the Capitole 20 systems are using the plug-in technology and are available in toggle or rotary operation.
3/10/07 2.7 MB
Capitole 40 Product Guide
The Capitole 40 system is a low voltage switch and distribution-system made up of standard sheet steel cubicles, suitable for both distribution and as a motor control centre.
2/3/07 3.9 MB
Capitole Low Voltage Switchgear and Control Gear Assemblies - Overview
Low voltage switchgear and control gear assemblies.
5/6/06 1.3 MB
Clink II
Clink II Integrated Motor Control System
2/6/08 1.7 MB
Consumer Unit - Application Story
A 2-page success story with Liverpool Mutual Homes, showcasing the new 11-way Memera RCBO board that provides more internal wiring space
154 KB
Eaton Discrimination & Backup Tables 2009
321 KB
Eaton Discrimination & Backup Tables 2012
301 KB
Eaton Moeller Industrial Control and Automation UK Price List (effective 23 September 2011)
593 KB
Eaton Power Factor Correction Capacitors Product Guide
990 KB
Eaton Power Factor Correction Capacitors Sales Aid
328 KB
Eaton ROI Power Distribution Components Price List effective 23rd September 2011
892 KB
Eaton ROI Power Distribution Components Price List (effective 23 September 2011)
430 KB
Eaton UK Industrial Control & Automation Price List effective 23rd September 2011
1.5 MB
Eaton UK Power Distribution Components Price List effective 23rd September 2011
892 KB
Eaton UK Power Distribution Components Price List (effective 23 September 2011)
343 KB
Eaton’s Communication outlet module range
300 KB
ECH Trade Price List (effective 03 Jan 2012)
An excel format, item number searchable price list for Cutler-Hammer Electro Mechanical Devices (effective from 01 Jan 2011)
319 KB
Electrical Sector Capabilities Brochure
2.5 MB
Enclosed Motor, Heating and Lighting Control - Product Guide
A 36 Page product guide detailing; 9kW DOL Starters moulded enclosures, 15kW DOL Staters metal clad enclosures, 11 kW DOL reversing Starter metal clad enclosures, 25 kW Star-Delta Starter metal clad enclosures and Accessories. Heating and Lighting Control - Autoline, Local Disconnetor - Moulded enclosure - RDMP and Local Disconnectors - Metal enclosure - PC2
2.0 MB
Enclosed Motor, Heating and LIghting Control - Sales Aid
A single sided A4 Sales Aid, introducing Eaton's enclosed control products.
8/23/07 66 KB
Enclosed Motor, Heating and LIghting Control - Sales Aid WallChart
Eaton's Enclosed Control wall chart selector, suitable for selecting most popular devices and accessories.
275 KB
FAQ's - November 2011
32 KB
General Specification Document
Miniature Circuit Breakers (MCBs, Combined Single Pole MCB / RCDs (RCBOs), Distribution Boards
10/25/09 225 KB
Green Building Concept - Overview
2.4 MB
GT IEC Power Control
5.0 MB
GT IEC Starters
536 KB
Halyester - Modular Enclosure
Halyester is a modular low-voltage system for composing switchgear and controlgear assemblies for the distribution of electric power and motor control centres. The system is suited for indoor and outdoor installation and based on the principle of total insulation in accordance with standard IEC 60439.
15.0 MB
Halyester, Totally Insulated Enclosures - Product Aid
A 6-page Product Aid advertising Eaton's Multifunctional Enclosure Systems for all Environments
411 KB
Hospital Solutions
1.6 MB
Industrial Switch and Fusegear - Sales Aid
A single sided A4 sales aid introducing Eaton's Enclosed switchgear products, covering switch disconnectors, busbar chambers and HRC distribution boards
104 KB
Innovac MMS
MMS compact switchgear installations are the best way to satisfy the needs for reliable medium voltage switchgear systems in the 4.76 kV to 15.5 kV range. MMS installations guarantee a very high level of availability of electrical energy supply and superb reliability. This makes MMS ideal for applications in main and substations in the energy distribution sector and in industry.
1.5 MB
Innovac SVS
Brochure - SVS is a compact, modular system developed for medium voltage applications up to 24 kV. With flexibility in mind, the panels are assembled from modular components including circuit-breakers, load-break switches, fuse holders, metering panels, busbars and cable terminals.
557 KB
Instruction Leaflet 250A Metering Panelboards
1.5 MB
Instruction Leaflet 250A panelboards
697 KB
Instruction Leaflet 400/800A Metering Panelboards
2.7 MB
Instruction Leaflet 400A panelboards
318 KB
Instruction Leaflet 630/800A panelboards
621 KB
Instruction Leaflet Earth Leakage
191 KB
Instruction Leaflet SPD
490 KB
Intelligent Technologies - IT Soft Starters
966 KB
Inverters and electrical systems for residential photovoltaic applications
Catalogue 2011 W7400-7622EN
5.0 MB
IT Contactors and Starters
2.0 MB
Legacy - Guide to Circuit Protection & Control - 2003
A 72 page guide, designed to provide essential information on legacy HRC fuses, circuit breakers and motor control gear to designers, specifiers and installers of electrical installations.
7.1 MB
Low Impedance XP range - Application Notes
A 39 page product application guide, detailing Eaton's Low Power trunking range; Assembly and mounting, circuit diagrams, technical data etc
2.0 MB
Low Power Range - Application Notes
A 10 page product application guide, detailing Eaton's Low Power trunking range; Assembly and mounting, circuit diagrams, technical data etc
330 KB
Low Voltage Air Circuit Breakers - Product Focus
A 12-page product focus brochure introducing Eaton's ACB technology and characteristics
727 KB
LUX Lighting - Application Notes
An 8 page product application guide, detailing Eaton's LUX lighting trunking range; Assembly and mounting, circuit diagrams, technical data etc
260 KB
Magnefix
Magnefix switchgear is a fully epoxy resin insulated Ring Main Unit switchgear for application in 12-15 kV distribution networks. Due to the compact construction and the fully insulated design it can be installed in very small area’s in transformer stations, high rise buildings and wind turbine connections.
1.4 MB
MagnefixPlus
Leaflet - MagnefixPlus. Magnefixplus is a very compact solution for remote switching, metering and protection of Medium Voltage connections in the distribution network.
236 KB
Magnum IEC Low Voltage Air Circuit Breakers - BILL
731 KB
Magnum IEC Low Voltage Air Circuit Breakers - Eaton
727 KB
Magnum IEC Low Voltage Air Circuit Breakers - MEM
729 KB
Medium Power Range - Aplication Notes
A 19 page product application guide, detailing Eaton's Medium Power trunking range; Assembly and mounting, circuit diagrams, technical data etc
666 KB
MEM Consumer Unit FAQ's
31 KB
MEM Enclosed Switchgear & Motor Control
10/8/09 2.3 MB
Memera Consumer Units
An A4 double sided product detailer introducing the new consumer unit solutions to meet the demands of the new 17th Edition regulations with designated area on reverse for inclusion of Distributor address details
2.7 MB
Memera Range - New Product List Numbers
New Memera Range List Numbers 2009
244 KB
Memera Range - New Product List Numbers
New Memera Range List Numbers 2009
30 KB
Memera Range - Old Vs New List Number Lookup
Old Vs New Memera Consumer Unit Range List Numbers 2009 - Lookup
491 KB
Mempower Busbar Alu and Cu Overview
Eaton's overview brochure for Aluminium and Copper busbar trunking solutions
3/15/09 1006 KB
Memshield 3 Application Guide
391 KB
Memshield 3 Panelboard products cross reference
33 KB
Memshield 3 Panelboards and associated devices - brochure
1.3 MB
Memshield 3 Panelboards and associated devices Price guide and x-reference
148 KB
Memshield 3 Price List & X-Reference
154 KB
Memshield 3 Product Guide
5.1 MB
MEM® series wiring accessories
UK price list – New items only - Effective 1st April 2012.
117 KB
MEM® series wiring accessories
Product replacement listing
63 KB
MEM® series wiring accessories
Quick cross reference look up table
238 KB
MEM® series wiring accessories
UK price list including a cross reference between old, new and status of existing part reference numbers for the complete wiring accessories portfolio. Effective 1st April 2012.
204 KB
MEM® series wiring accessories
UK price list including a cross reference between old, new and status of existing part reference numbers for the complete wiring accessories portfolio - Effective 1st April 2012.
1.4 MB
MEM® series wiring accessories
537 KB
Meterpack Assemblies Technical Data - Type A
128 KB
Meterpack Assemblies Technical Data - Type B
247 KB
Miniature Circuit Breakers - Product Guide
A 48-page product guide detailing Eaton's technologically advanced range of MCBs, RCBOs, RCCBs & Command Control products.
3.5 MB
Miniature Circuit Breakers - Sales Aid
A single sided A4 sales aid introducing Eaton's Modular solutions for circuit protection & control
89 KB
Modular contactors, type CR
Modular contactors, type CR
803 KB
Modular Time Relays, type TR
641 KB
Modular Timers & Relays - Product Guide
A 27-page product guide detailing Eaton's High accuracy Timers up to 4 channels, Remote sensors for Twilight switching, Multifunctional Staircase Timer and Advanced compact product design
2.3 MB
Moulded Case Circuit Breaker Panelboards - Sales Aid
A single sided A4 sales aid introducing Eaton's Panelboard safety, reliability and perfomance characteristics.
129 KB
Moulded Case Circuit Breakers - Product Focus
A 5-page product focus brochure introducing Eaton's range of Moulded Case Circuit Breaker characteristics
844 KB
Moulded Case Circuit Breakers - Sales Aid
A single sided A4 sales Aid introducing Eaton's Modular solutions for circuit protection & control
89 KB
New Consumer Units
A 64-page product guide detailing Eaton's MEM series of Memera consumer units, protective devices and energy and monitoring products
2.4 MB
Original Equipment Manufacturers
Original Equipment Manufacturers - Solutions brochure. Design, Build, Test and Commissioning, After Sales Service, Product Portfolio
1.4 MB
Panel mounting switches IEC 60947-3
9.3 MB
Power Distribution Components - Product Guide
5.5 MB
Power Xpert® Busbar
This is why we continue to invest in our customer service capability to ensure you have easy access to the services you need, when you need them.
7/1/07 3.3 MB
Pushbuttons, Indicating lights, Selector switches - Product Guide
A 60-page product guide detailing Eaton's pushbuttons devices, indicating lights, Selector switches and Stacklights.
1.1 MB
Series G MCCB - Product Guide
A 46 page product guide detailing Eaton's range of Moulded Case Circuit Breakers
2.1 MB
Sub-Distribution Metering Solutions Brochure
978 KB
TVSS
48 Page Product Guide - Overview of Eaton MEM's Transient Voltage Surge Suppression Solutions
5.1 MB
ULTRA flat plate
2.9 MB
Unitole
Brochure - Eaton Holec’s Unitole UP system is a universal switchgear system. It is specifically suitable for application as a motor control centre in process industry and in primary substations (main distribution stations). Unitole UP switchboards are made for 3 mm steel plates and equipped with vacuum circuit-breakers or contactors.
386 KB
Wiring accessories and single phase distribution
MEM® series wiring accessories, xComfort wireless controls, Memera consumer units and devices, LSC plug-in lighting system.
4.6 MB
Xiria Ring Main Units
Xiria is the name of the ring main units from Eaton Holec. They are characterised by their high level of operational safety and are suitable for applications up to 24kV
839 KB
XT Power Control
3.6 MB