Eaton Solutions

Consumer Units and Protective Devices

The Memera range of consumer units provides a broad scope of products to meet the requirement of the 17th edition of the wiring regulations.

The most comprehensive solution would be to provide individual RCBO protection on each and every out going circuit from a consumer unit. Hence the use of a consumer unit such as a 12 way isolator controlled board. eg. EAD12 fitted with up to 12 x RCBO’s or the EAD11R, the 11 way unit with additional cabling space to accommodate the RCBOs.

The next level down would be to provide an isolator controlled dual RCD consumer unit feeding two RCD board sections. eg. EAD12H80H80D or EAD12H80H63D
fitted with up to 12 x MCB’s

Such a dual RCD board could also be provided with some unprotected ways controlled by the main switch to enable a supply to any individual circuits that don’t require RCD protection or else require individual RCBO circuit protection .eg. EAD12H80H803D or EAD12H80H633D fitted with up to 15 x MCB’s

A conventional split load board such as an EAD14H80D could have additional RCBO’s fitted to the non protected side allowing a mixture of Group RCD protected circuits and Individual RCBO protected circuits.

Consumer units are already available with RCD incomers of 30mA sensitivity such as
EAD12H80, EAD12H100. However, single RCD controlled units on their own are unlikely to satisfy regulation 314.1 and 2.


Energy monitoring and metering
Take control of your energy use by using the efergy wireless electricity monitor. It displays instant power, costs, historical and average data and estimated CO2 emissions.
Discover and reduce the size of your carbon footprint by monitoring the cost of using your home appliances and lighting. It’s fun and educational for all the family.

Features

Compatible
Suitable for use with clip-on sensor

Flexible
Valid for single and dual tariff

Easy to understand
Clear and simple graphical display
Simultaneous information
Average daily (energy and costs),
Instant information (power and costs),
Historical consumption (energy, costs and CO2)

History
Stores data for 7 days, 4 weeks and 24 months

Discover
How much electricity is being used at a any given moment
The total amount of money being spent on electricity
The difference in electricity consumption by turning various appliances on or off
How much money can be saved by reducing usage


Understand
Daily average consumption
Savings of 5–20% off typical energy consumption
Consumption history
Carbon footprint

For more information on energy monitoring and metering requirements, click here...