LV BUSBAR TRUNKING

Eaton’s busbar trunking system is the obvious choice when searching for a combination of technical performance and attractive design. Constant development of the range for over 30 years has not only ensured economical and reliable solutions; Power Xpert® Busbar has evolved into an unsurpassed range able to adapt to virtually any installation.

Power Xpert® Busbar is an integral part of the product offering from Eaton. Complementing Eaton’s range of low voltage distribution equipment from packaged substations and LV distribution switchboards to a complete selection of fused switchgear, circuit breaker systems, motor control gear and OEM products.

Power Xpert® Busbar systems are thoroughly tested and comply fully with IEC 60439-2. The range extends from 25–6300A with lighting, low, medium and low impedance power versions, together with a wide selection of accessories and tap-off units. The straightforward and highly styled design makes Power Xpert® Busbar easy to both install and use – truly the system with style!

Lux lighting range, 25–63A
Eaton’s Mempower LUX range of lighting trunking is available in 25, 40 and 63A versions. Suitable for all types of commercial lighting and is ideal for use in retail stores, offices and hotels

Low power range, 40–125A
Our low power range covers 40, 63, 80, 100 and 125A ratings.

Medium power range, 125–800A
Eaton’s Mempower MP system is available in 125, 160, 250, 400, 630 and 800A ratings. Installed primarily in hotels, department stores, hospitals, offices and industrial installations

Low impedance XP range, 500–6300A
The XP system brings the design of low impedance, sandwich construction busbar trunking to a new superior level. The Mempower XP Trunking System is available in ratings from 500-6300A.

Alu and Cu busbar trunking, ebrochure
Easy-to-use flip book with page turn effect, zoom preview and selective page printing options...
 
PRODUCTS & SERVICES
Products by Category
1 
2 
3 
Related Information
Brochures
Brochure Magnum Air Circuit Breaker PDF 
Loading Please wait..