Memshield 3

Close

 
LV DISTRIBUTION BOARDS

Eaton’s Memshield 3 MCB Distribution boards have evolved through an intimate knowledge and feedback from Electrical Contractors, Consulting Engineers and End Users to provide solutions to a wide range of electrical distribution applications in commercial buildings. Memshield 3 delivers safe, reliable and high performance protection of electrical power distribution systems in accordance with BS EN 60439-3.

Type A SPN distribution boards

The SPN boards are rated at 125A as standard and available in 5 sizes with a choice of 4, 7, 10, 13 and 16 single pole outgoing ways.

Eaton's Memshield 3 Type A Distribution boards are fully type tested with a conditional short circuit rating of 15kA to BS EN 60439. Associated devices are high performance MCBs, developed for Commercial and Industrial applications, dual rated at 10kA IEC – 60898 & 15kA IEC 60947-2 in B, C or D curves.

Type B TPN standard distribution boards

The optimised design for 125A TPN applications provides a choice of boards in sizes – 4, 6, 8, 12, 18 and 24 TP ways. 18 & 24 TP way variants are also suitable for 250A applications, where the number of MCB ways could require a larger supply current rating. A choice of incomers are available to suit different applications including RCCB options and a single phasing kit to provide a large single phase board arrangement.

Eaton Memshield 3 Type B Distribution boards are fully type tested with a conditional short circuit rating of 25kA to BS EN 60439. Associated devices are high performance MCBs, developed for Commercial and Industrial applications, dual rated at 10kA IEC – 60898 & 15kA IEC 60947-2 in B, C or D curve.

Type B TPN 250A High Load distribution boards

Developed to respond to the needs of modern commercial building applications, a new 250A TPN range of MCB boards delivers increased versatility by having the ability to supply and protect sub loads up to 125A. Based principally around standard 18mm MCBs and RCBOs, this range has provision for two TP 27mm MCBs, up to 125A. Available in sizes 2, 6, 8, 12, 18 and 24 TP ways, of which two ways are dedicated to the 27mm MCBs. 27mm MCBs are available SP or TP with ratings from 80A–125A

MEM Memshield 3 Sub-distribution Solutions, ebrochure
Easy-to-use flip book with page turn effect, zoom preview and selective page printing options...
Metering Solutions, L2 compliant - click here

To meet the needs of the L2 building regulations introduced in England and Wales in 2006, Eaton's Memshield 3 meter packs provide simple integration with matched aesthetics.

The EBMMPCT250 employs a multi-function, DIN rail mounted meter to measure electrical parameters on LV supplies to TPN Distribution Boards. It can also be used to meter single-phase loads.

The unit is supplied complete with CT’s and wiring terminals. This version is suitable for 120A – 250A applications and as well as a pulsed output for kWh, the meter can be used to monitor other parameters, including line voltage and current. Electrical connection to the associated Distribution board does not occupy any of the outgoing circuits. Modbus and MID certified meter versions are also available.

 
PRODUCTS & SERVICES
Products by Category
1 
2 
3 
Related Information
Brochures
Brochure Magnum Air Circuit Breaker PDF 
Loading Please wait..

Video Links

Building Regulations. Part L2 - an overview

Eaton's innovative metering strategy

Eaton's unique metering solutions

Eaton's metering solutions at work