Capitole 20 with - Air Circuit Breaker
The Series NRX gives you the performance of a power circuit breaker - 65 kA interrupting - in the compact size of a molded case breaker. It offers you the protection and features of a power circuit breaker - along with increased flexibility - at a portion of the size.
Capitole 20 is a complete partitioned TTA (Type Tested Assembly) low voltage distribution system. Outgoing units in the Capitole 20 systems are using the plug-in technology and are available in toggle or rotary operation.
Application
Capitole 20 low voltage switchboards are used as distribution systems for commercial and industrial applications. Capitole 20 systems with Otonet (Automatic Transfer System) are broadly applied in a wide range of industries.
Features
- Reliable, safe and standardised design
- High Density device mounting
- Flexible, modular design
- Easy to extend
- Requires minimal maintenance
| Max. Operating Voltage | 415 V |
| Frequency | 50 / 60 Hz |
| Rated Current Main Busbar System (In) | max. 3200 A |
| Rated short-circuit current (Icw) | max. 65 kA / 1s |
| Degree of Protection (IEC 60529) | IP 31 |
| Forms of Separation: |
| IEC 60439-1 | Form 4a |
| BS EN 60439-1 | Form 4 - type 2 and 6 |
| Cable Entry | Bottom and/or top |
| Operation | Front |
| Incoming units | Withdrawable, plug- in or fixed |
| Outgoing units | Plug-in |
| Standard Colour | RAL 7035 |
| Certification | KEMA Keur |
| Standard | IEC 60439 |