Eaton's Clip-On Plate Accessory Range is designed with innovative, slim and stylish 'clip-on' face plates that conceal the screw fixing holes to give a superior elegance to the finish of the product. The decorative face plates are available in a selection of high quality colour and metal finishes which meet the requirements of Part M of the Building Regulations, where the need to offer contrasting colours to the face plates and surrounding wall for those people who are visually impaired.
Sockets or switches can be fully installed, tested and left in a safe condition before a face plate finish has even been selected. Housing developers also have the added bonus of being able to offer the final choice of finish to the new home owner.