Differentials

 

 

When it comes to providing traction, only Eaton offers a solution for every traction need. As the world's largest producer of differentials, Eaton provides innovative traction solutions to OEM’s and the automotive aftermarket.

Eaton limited slip differentials like the Posi and Detroit Locker dominate the performance market as the choice of professional racers in NASCAR, NHRA, IHRA, CORR, NMRA, NMCA and other racing associations. Off-road enthusiasts, rock crawlers, trail riders and ATV buffs also crave the superior traction that the complete line of performance differentials provides.

A heavy-duty product line of “apex” differentials built exclusively for military vehicles, construction equipment, heavy hauling, forestry and agricultural vehicles attests to the inherent strength and high quality of Eaton's entire line of premium differentials.

Beyond the rigors of every day competition, all differentials are proven and validated at Eaton's Proving Grounds in Marshall, Michigan, where it has complete testing facilities and on-road/off-road test tracks.

Locker or limited slip differentials? Clutch or gear style? Automatic or electronic? Only Eaton offers them all.

Differentials Application Guide

Limited Slip Differentials
           
Posi LSD
  • Superior rebuildable design
  • Race-bred carbon friction discs
  • Automatic LSD
  Detroit Truetrac
  • Smooth operation
  • Performs open until needed
  • Fully automatic limited slip
   Suretrac
  • Heavy-duty limited slip differential
  • For construction, military, farming and other specialty vehicles
 
Locking Differentials 
     
Detroit Gearless
  • Automatic locking action
  • Speed sensitive
  • ATV & LUV applications
  Detroit Locker
  • 100% locking differential
  • Legendary traction
  • Ultimate performance
  ELocker
  • Virtually maintenance free
  • Push button traction
  • Positive-Electronic lock
 
     
NoSPIN
  • Fully automatic, positive locking, traction differential. 
  • For light, medium and heavy duty trucks, off-highway, agricultural, forestry, military and specialty equipment vehicles.
 

EGerodisc

  • Electronically controlled to provide rapid response for stability and traction control
  • Automatically identifies optimal traction solution
  • Full locking at any speed