TVS Roots-Type Superchargers

Eaton’s new Twin Vortices Series (TVS) is a Roots-type supercharger for a variety of engine applications that delivers more power and better fuel economy in a smaller package, for uncompromising, high-performance driving.

The TVS supercharger’s patented design features four-lobe rotors and high-flow inlet and outlet ports that greatly enhance thermal efficiency, deliver higher volumetric capacity, and enable higher operating speeds. The TVS supercharger is capable of running with a high thermal efficiency (up to 76 percent) across a very wide operating range.

The improvements incorporated into the TVS design allow for the use of a smaller supercharger, reducing the package size and weight of the system. The sizes range from 350cc to 2300cc per revolution, and cover engines from 0.6 liter up to large displacement V-engines.  All TVS superchargers have a 2.4 pressure ratio capability and a thermal efficiency that exceeds 70 percent, which enables more compact packaging and greater output.

The twin four-lobe rotors feature 160-degree twists.  The higher helix angle of the rotors coupled with a redesigned inlet and outlet ports, improves the TVS’s air-handling characteristics without increasing the overall size of the unit.  The TVS improved noise and vibration characteristics eliminate additional noise-reduction treatments, complexity and system cost.

The TVS Roots supercharger sets a new standard of boosting device performance and reaffirms Eaton’s leadership in the performance automotive market.

The TVS product family will consist of the following models:

  • R410 - not available at this time
  • R900 - not available at this time
  • R1050 - not available at this time
  • R1320
  • R1650
  • R1900
  • R2300

SUPERCHARGER PERFORMANCE MAPS

R410 Please click for a larger version in a new browser window.


R900 Please click for a larger version in a new browser window.


R1320 Please click for a larger version in a new browser window.


R1900 Please click for a larger version in a new browser window.


DIMENSIONS AND DISPLACEMENT FOR ALL AVAILABLE MODELS

Model   Displacement   A - Min
w/72mm min dia pulley
 
 A - Min
less then 72mm dia pulley
 A
Max
 B  C  Minimum recommended displacement application (L)  Maximum recommended displacement application (L)
 R410  0.41 L/REV   259 274 419  127  99  0.5  1.4
 R900  0.90 L/REV  278 293 438  165  122  1.5  2.9
 R1050  1.05 L/REV  305 320 465  165  122  1.9  3.4

Engineering diagram for R1320

Engineering diagram for R1900

Engineering diagram for R2300