Superchargers
Eaton manufactures highly engineered, roots-type positive displacement superchargers. The Eaton supercharger increases torque across the entire operating range without compromising drivability or emissions. Increasing supercharger torque allows vehicle manufacturers the option of using smaller, more economical 4- and 6-cylinder engines, without perceived loss in power train performance. Additionally, the supercharger incorporates a bypass system to reduce air handling losses when boost is not required, resulting in better fuel economy. Typical applications are on engines with displacements of 1.8L to 5.3L.
All aftermarket and service (rebuilds) superchargers are handled by the following distributors:
United States:
• Magnuson Products
• Roush Performance Products
• Banks Power Systems
• Harrop Engineering (also covers Australia-Oceania-Asia Pacific).
The Eaton Supercharger - One Simple, Powerful Solution.
Eaton’s Air Management Systems Division designs, manufactures and markets modified Roots-type positive displacement pumps, also known as “superchargers,” for the original equipment and aftermarket industries.
- Why an Eaton Supercharger?
This question and answer section describes the rationale for supercharging and debunks some myths along the way.
 |
|
 |
|
 |
|
|
The TVS is Eaton’s newest Roots Supercharger that is capable of running with a high thermal efficiency (up to 76%) across a very wide operating range.
|
|
The Eaton Supercharger Model 45 is designed for 2.0L to 3.0L passenger car and light truck engines, but may also be suitable for other engine sizes, depending on total system performance requirements.
|
|
The Eaton Supercharger Model 62 is designed for 2.5L to 4.0L passenger car and light truck engines, but may also be suitable for other engine sizes, depending on total system performance requirements.
|
|
 |
|
 |
|
 |
|
|
The Eaton Supercharger Model 90 is designed for 3.0L to 5.0L passenger car and light truck engines, but may also be suitable for other engine sizes, depending on total system performance requirements.
|
|
The Eaton Supercharger Model 112 is designed for larger passenger car and light truck engines, but may also be suitable for other engine sizes, depending on total system performance requirements.
|
|
Try Eaton’s Supercharger Calculator to determine how much power an Eaton supercharger can add to your engine.
This tool is based on the same calculations Eaton engineers use to determine real horsepower gains when developing applications for OE customers.
|
|