DOWMAX MOTOR
  • Smooth operation at very low speed
    Multiple pistons and double swash plate result in smooth operation at speed down to 1 rev/min.
  • High starting efficiency & high overall efficiency
  • Quiet operation
  • Unaffected by thermal shock.
  • Compact and easy to install.
  • Wide variation
    13Displacements from 99-4097 cm3/rev.
  • High pressure
    Continuous operating pressure 27.5MPa & 24.5MPa.