ORBIT MOTOR

The original ORBIT motor, developed by the Char-Lynn Company of U.S.A.(now Eaton Corp.) to implement a unique operating principle, has

  • Light-weight and compact
    This motor does the internal organs of a unique slowdown organization and can install it for a small space.
  • External case drain piping unnecessarily
    The special high-pressure shaft seal permits high back pressure without an external case drain at almost all application
  • We have a series of 8 kinds with J 2 series to 10000 series.
  • A large quantity of motor option
  • Shaft Rotation Flexibility