EATON INDUSTRIES (JAPAN) LTD.

At present, and accuracy of the hydraulic system have dramatically developed, and it is incraesingly required higher performance of hydraulic products.
Eaton Fluid Power introduces Orbit motor and Orbitrol steering control unit which have compact and unique structure, Dowmax motor has low speed performance, light and compact Gear pump /Gear motor and Stack valves, integrated Power pack with electric motor,pump and valve.
We also introduce a variety of Vickers products of vane pump, piston pump,cartridge valve and control valve which are well received for its high quality and a variety of Aeroquip products which are distinctive for Hose and Connector. We meet your demands with abundant technology and service of Eaton group.

Products & Characterisic

Orbit Motor

The original ORBIT motor, developed by the Char-Lynn Company of U.S.A.(now Eaton Corp.) to implement a unique operating principle, has

 Application:  



Dowmax Motor

Multiple pistons and double swash plate result in smooth operation at speed down to 1 rev/min.

 Application:  



Steering Control Unit


ORBITROL
ORBITROL is a hydrostatic(fully fluid linked)power steerling composed of a feedback meterring organization with a directional control valve and servo feedback operated with a very small power.

 Application:  


Torque Generator
For producing large output torque,input torque is only 2.0 N・m.
With the input and output shafts in straight line(as in the case of steering columns), the rotayion ratio is one-to one(1:1).
This is extensivery applied to the steering systems of power vehicles and gates and valves needing large open-close drive torque.


Gear Pump - Motor

GEAR PUMP
Gear pumps are widely used in various fields,civil engineering and construction machinery,special and industrial vehicles,cargo-handling and transportation machinery,agriculture and forestry machinery,fishery machinery,and other equipment and systems.
The PA,PB and PC series gear pumps are designed for a rated pressure of 20.6MPa and superior in performance,durability,ease of use,and economy.
The PHB series gear pump is effect high-pressure of 24.5MPa.

GEAR MOTOR
Gear motors are lightweight and compact from the designs using aluminum alloy. They feature very high motor-efficiency even under high pressure and light speed. Lots of different types and models are available for a wide range of industrial applications.


Stack Valve


STACK VALVE
Our stacked valve is compact and multi-configurated with various control function to meet with every hydraulic circuit which is now becoming more and more sophisticated and diversified.

SOLENOID STACK VALVE
Solenoid Stack Valve is multi-functional,versatile and very compact design.


Hydraulic Equipment for Lifter


POWER PACK
Power Packs are small-sized,lightweight hydraulic power units integrating and compounding valves of several kinds and a tank with our long-established Gear Pump.

LIFTING VALVE
This is a compact,lightweight,hgh-performance,multi-function valve serving three valve function - change-over,flow rate control,and check.Being direct-coupled to the outlet port of the PA series gear pump,the valve is integrated in the lifting circuit.

SOLENOID CHECK VALVE
Poppet valves for little leakage.
Oil-immersed type with very low switching noise.
Cartridge design.
Energy saving type with lower electric consumption.

PUMP UNIT
PA gear pump direct-coupled with motor with no coupling and common base required. Readily combinabl with flange having a relief valve and check valve.


Aeroquip

Aeroquip products include all pressure ranges of hose, fittings, adapters, couplings and other fluid connecters, as well as precision plastic molded and extruded products for the automotive and industrial markets.

Vickers

Vickers brand is well-known in the global markets for almost eighty years.Vickers became the group of Eaton in 1999. Now Eaton has a very strong family of industrial and mobile products.