Electrical United States | Worldwide Sites | eaton.com   

SEISMIC CERTIFICATES

Eaton’s electrical distribution and control equipment has been tested and seismically proven against requirements defined within the International Building Code 2006 and the California Building Code 2007.

Seismic Qualified Equipment Launch 'n Learn - May 2009
Fred Paul, Application Engineer, discussing seismic qualified equipment and the applicable codes and standards.



General Information
   
Center of Gravity for Dry-Type Transformers 332 KB
Earthquake requirements and seismic capabilities for Eaton’s electrical distribution and control equipment 1.2 MB
Seismic Bolt-Down Requirements - Technical Data 1.0 MB
Seismic Specification Template 44 KB

Available Certificates
   
15 kV AMPGARD 127 KB
7point2 kV AMPGARD 121 KB
9155 & 9355 8 to 15 kVA Uninterruptible Power Supplies & External Battery Modules 120 KB
9355 20 to 30 kVA Uninterruptible Power Supplies & Options Cabinets 121 KB
9390 Uninterruptible Power Supplies, Integrated Distribution Cabinets & Integrated Accessory Cabinets 119 KB
9395 Uninterruptible Power Supplies & Maintenance Bypass Modules 117 KB
Advantage Motor Control Centers (Free Standing with Side Mounting Plates) 121 KB
Arc Resistant Metal-Enclosed Low Voltage Switchgear - Magnum DS with Type MDS, MDSL or MDSX Circuit Breakers 130 KB
Auxiliary Power Supply Switch 121 KB
Caterpillar Generator and Utility Paralleling Automation Controls based on EMCP3S Technology Mounted in Stand-Alone Cabinets 144 KB
Classic AMPGARD Medium Voltage Control 118 KB
Clipper Power Systems 119 KB
Combination and Non-Combination Starters NEMA Sizes1-5 120 KB
Commercial Metering Pedestal 126 KB
Dry-Type Distribution Transformer Wall Bracket Mounted 120 KB
Dry-Type Distribution Transformers-EP, EPT, DS-3, DT-3 119 KB
DS-VSR Size 5 Vacuum Starters 119 KB
Elevator Control Module-Unit and Group (PMP) Mounted 30 to 400A 122 KB
Enclosed Circuit Breakers 15-1200 Amperes 120 KB
Enclosed CPX9000 Adjustable Frequency Drives (Low Voltage) 127 KB
Fire Pump Controllers 119 KB
FlashGard MCC (Free Standing with Side Mounting Plates) 119 KB
FlashGard MCC Welded To Foundation (Top Secured to Wall) 120 KB
FlashGard MCC-Bolted to Foundation (Top Secured to Wall) 121 KB
Freedom 2100 Motor Control Centers 127 KB
Halyester Enclosed Safety Switch - 30 to 200A 121 KB
Heavy-Duty Safety Switches 30 - 1200 Amperes 118 KB
High Resistance Grounding Equipment 120 KB
Innovac MMS Double Busbar 118 KB
Innovac SVS 08 113 KB
Innovac SVS 12 118 KB
Instant Switchboards 119 KB
Integrated Facilities Switchboards 120 KB
Integrated Unit Substation 25 kA 119 KB
IT Motor Control Centers (Free Standing with Side Mounting Plates) 128 KB
Loadcenters Type CH and BR 119 KB
Low Voltage Deadfront Switchboards - Type Pow-R-M-S 118 KB
Low Voltage Pow-R-Way and Associated Fittings 114 KB
Magnefix MD4 118 KB
Magnefix MF 118 KB
Medium Voltage Metal-Clad Paralleling Switchgear (Type VacClad-W) with Caterpillar Generator Control Systems Based on PLC Automation or EMCP3.S Controller Technology 171 KB
Medium Voltage Metal-Clad Switchgear-Type VacClad-W Indoor, Outdoor and Arc Resistant (Indoor) Construction 127 KB
MEF Indoor Switchgear 25kA and 40 kA 121 KB
Metal-Enclosed Low Voltage Paralleling Switchgear and Deadfront Switchboards with Magnum DS, SB or NRX Breakers Equipped with Caterpillar Generator Control Systems Based on PLC Automation or EMCP3S Controller Technology 167 KB
Metal-Enclosed Low Voltage Switchgear - Magnum DS Front Accessible with Type MDS Circuit Breakers or CM-52 Network Protectors 128 KB
Metal-Enclosed Low Voltage Switchgear - Magnum DS with Type MDS, MDSL, MDSX, MDSN or NRX Circuit Breakers 120 KB
Metal-Enclosed Low Voltage Switchgear-Magnum DS,4-Pole with MDS Circuit Breakers 120 KB
Metal-Enclosed Low Voltage Switchgear-Type DSII 129 KB
Metal-Enclosed Medium Voltage Switchgear - Type Mini MVS 121 KB
Metal-Enclosed Medium Voltage Switchgear-Type MVS MSB MEB 120 KB
Metal-Enclosed Non-Segregated Phase Bus 119 KB
Meter Breaker Assembly Type CG and HP 100 KB
Mini Power Centers 118 KB
Motor Control Centers-Series 2100, IT., Freedom 2100, Advantage (Free-Standing) 136 KB
Multimeter Switchboards 120 KB
Multiple Metering Mains - 400A to 2000A 151 KB
Multiple Metering Stacks and Packs 127 KB
Network Protectors Type CM-22 119 KB
Network Protectors Type CMD 119 KB
Pow R Line C Switchboards 131 KB
Pow-R-Flex Low Voltage Busway 130 KB
Pow-R-Line 1a, 1aF, 1a-LX, 2a, 2aF, 2a-LX,3a, 3E, 4, 5P and F-16 Panelboards 120 KB
Pow-R-Line 5P Switchboards 121 KB
Pow-R-Line i Switchboards 120 KB
Pow-R-Way III Low Voltage Busway 357 KB
S-Max Series 250 kW Grid Tie Inverter 126 KB
SC 9000 Medium Voltage Drive, Frame A 300-500 hp at 2400 Vac and 300-1150 hp at 4160 Vac 129 KB
SC 9000 Medium Voltage Drives, Frames A, B and C 300-1750 hp at 2400 Vac and 300-3000 hp at 4160 Vac 131 KB
Series 2100 Motor Control Centers (Free Standing with Side Mounting Plates) 127 KB
Transfer Switch Equipment 119 KB
Type SL Contactor 119 KB
UL 1008 Floor Standing Magnum LV Transfer Switches 121 KB
UL 1008 Low Voltage Transfer Switches - Floor Mounted (Magnum DS Breakers and Contactor Type) 121 KB
UL 1008 Low Voltage Transfer Switches-Wall Mounted (MCCB and Contactor Type) 120 KB
Unitized Dry Type Power Centers 126 KB
XIRIA 118 KB