Electrical United States | Worldwide Sites | eaton.com   
 
ELECTRIC VEHICLE SOLUTIONS

electric vehicleEaton is a leader in electric vehicle and hybrid electric vehicle components, including systems that provide fuel savings ranging from 30 to 60 percent. Eaton’s Pow-R-Station family of charging solutions is the most robust, flexible offering on the market and the industry’s premiere charging solution. For more information, contact Eaton EVSE support at 855-ETN-EVSE (855-386-3873).

 
Products and Services
1 
2 

  • Eaton is uniquely positioned to create a safe and reliable infrastructure that supports the use of electric vehicles. Eaton's network of engineers provides the capabilities for auditing, implementing, monitoring, maintaining and supporting charging stations and networks.
  • Eaton's hybrid electric system recovers power normally lost during braking and stores the energy in batteries. The stored energy is used to improve fuel economy and vehicle performance for a given speed or it is used to operate the vehicle with electric power only.
  • By providing real-time monitoring and reporting, Eaton's Pow-R-Station Network Manager allows EV fleet managers to increase system uptime, reduce energy costs and maximize the reliability of chargers.
  • Eaton is an industry leader in product solutions with safety-conscious design and installation that comply with the latest industry codes and standards.
  • Workers can attend Eaton training programs designed to help users identify and avoid potential hazards such as arc flash and arc fault.

Level 2 Pow-R-StationLevel 2 Pow-R-Station
Using an industry standard J1772 30A or 70A connector, the Level 2 Pow-R-Station will easily fill a depleted all-electric vehicle battery in three to four hours while the owner is working, shopping or sleeping. The Level 2 Pow-R-Station is ideal for residential or commercial EV charging applications.

DC Quick ChargerDC Quick Charger
The DC Quick Charger is the most robust charger that Eaton offers. It will charge an electric vehicle's battery to 80 percent capacity in 15 to 30 minutes. This charging station is the perfect solution for commercial and retail parking lots and highway rest stops.

Network Manager SoftwareNetwork Manager Software
The Network Manager software provides Web portals for fleet, EVSE and load management, network provisioning and real-time monitoring and reporting. By utilizing these tools to manage an EVSE network, the Network Manager software enables a fleet manager to increase system uptime, reduce energy costs and maximize the reliability of chargers.

Electric Vehicle Charging SolutionsResidential Electric Vehicle Charging Solutions
Eaton offers a full family of reliable, responsible electric vehicle (EV) chargers for residential applications.

Electric Vehicle SimulatorElectric Vehicle Simulator
Eaton's Electric Vehicle Simulator allows installers to immediately test the functionality of the electric vehicle supply equipment on site during installation, ensuring proper installation.

Universal Receptacle EV Charging StationUniversal Receptacle EV Charging Station
Eaton's 120 Vac Level 1 Universal Receptacle Charging Station provides a safe, reliable means for charging up to four vehicles at a time. It is the perfect solution buildings that require multiple-vehicle charging, such as apartments and offices.

golf cartOffpeak Charging
A golf course may pay $5,000–$10,000 or more in annual demand charges, even in winter when no golf cars are being charged. Eaton’s Pow-R-Command enables a simple retrofit and utilizes utility demand-side management rebates, where applicable, for typical paybacks of less than a year.

Hybrid electricHybrid electric
Eaton’s integrated hybrid electric system delivers a number of benefits, including up to 60 percent in reduced fuel consumption, up to 87 percent reduction in idle times, reduced maintenance and lower life cycle costs, reduced emissions, quieter operation and better acceleration.

PanelboardsPanelboards
Eaton’s panelboards are designed for sequence phase connection of branch circuit devices. This allows complete flexibility of circuit arrangement to allow balance of the electrical load on each phase.

SwitchboardsSwitchboards
Eaton’s Pow-R-Line switchboards combine a space-saving design with modular construction and increased systems rating to provide economical and dependable electrical system distribution and protection.

Dry-type transformersDry-type transformers
These energy-efficient transformers are specifically designed to meet the standards set forth in the NEMA publication, “Guide for Determining Energy Efficiency for Distribution Transformers.”

Integrated Facility SystemsIntegrated Facility Systems solutions
Eaton’s IFS solutions are designed to shorten your construction time with prefabricated transformers, switchboards, UPSs, lighting control and DC power units. Because the equipment is ready to install and designed to save space, you save on construction costs.

BuswayBusway
Eaton provides low and medium voltage busway systems that can be utilized over a broad spectrum of industrial, commercial and institutional applications worldwide.

Switching devicesSwitching devices
Eaton’s switching devices and disconnects are used when a means of control, circuit protection and safety are needed. Switches and disconnects are horsepower rated and are suitable for use in many applications.

Power Xpert metersPower Xpert meters
These Web-based power quality meters with built-in Web servers help you monitor branch circuits and other applications through an easy-to-use Web interface.

Surge suppressionSurge suppression
Eaton’s complete line of surge suppression products protects your equipment from power surges.

Meter socketsMeter sockets
Single-position, self-contained meter sockets house the utility’s electrical watthour meters in residential and commercial buildings. Eaton offers the widest range of utility-approved sockets in the industry.

iMiEViMiEV
Eaton’s quick charger was used to charge the Mitsubishi Innovative Electric Vehicle (iMiEV) during the “Electric Highway” event in California in 2010. Using Eaton’s quick charger, the iMiEV cars were charged to 80 percent within less than 30 minutes each.

Electrical ServicesEaton’s Electrical Services & Systems (EESS)
Eaton’s Electrical Services & Systems global team is one of the largest and most experienced team of power system engineers in the industry. These experts can install the electric vehicle charging system to fit your needs.

Eaton Certified Contractor NetworkEaton Certified Contractor Network (ECCN)
Eaton’s certification program provides electrical contractors with the knowledge and the tools needed to provide homeowners with the safest and most technologically advanced electrical system, including solutions for charging electric vehicles.

Videos

videosInstallation of Electric Vehicle Chargers at Eaton
Courtesy of the City of Auburn, Washington

videosInstalling Public Charging Stations
Courtesy of the City of Raleigh

videosCity of Raleigh EV Charging Station Installation
Courtesy of WNCN-TV

videosCity of Raleigh EV Charging Station Installation
Courtesy of WLFL-TV

videosCharging: The Next Level
Courtesy of Automotive News TV

videosElectrified Highway: Turning on EV Charging Stations


Spotlight Article
Eaton Corporation and Coulomb Technologies Connect Electric Vehicle Drivers to Comprehensive, Convenient Vehicle Charging

Media Coverage

Eaton Corporation to Install 45 EV Charging Stations along Pennsylvania Interstate

Eaton and GridPoint Deliver Enhanced Infrastructure Management For Electric Vehicle Charging Stations

Eaton to Power Electric Vehicles at 2011 EDTA Conference

In the Green: Eaton plugs in

Eaton becoming a force in electric vehicle charging stations

Eaton Corporation Adds to Auburn's Electric Vehicle Chargers

All Charged Up - Who will provide America's electrical charging station infrastructure?
Courtesy of TED Magazine

Charging network a goal as electric vehicles come on line

Charging stations coming up as Asheville readies for electric cars

Industry Leaders Best Buy and Eaton Team with Mitsubishi Motors to Provide Charging Station Logistics for New 'i' Electric Vehicle

Plug In Carolina Selects Eaton to Supply and Support Electric Car Re-fueling Stations Throughout South Carolina

Eaton Taps Wilsonville, Oregon, as Key Site for Electric Vehicle DC Quick Charger

Eaton and Notre Dame Team Up to Power Campus Electric Vehicles

All Charged Up and Ready to Go

Charging your electric car at home: What you need to know

Eaton and Murphy Oil USA Team Up to Expand Electric Vehicle Charging Network

Eaton Charging Stations Showcase Electric Vehicle Infrastructure at FedFleet 2010

Eaton Charging Stations Showcase Electric Vehicle Infrastructure at Plug-In 2010

Eaton Electric Vehicle Charging Station to Support Mitsubishi Clean Across Canada Tour

EV Rapid Charging Works Wonders - If You Don't Miss Your Turnoff

Mitsubishi Electrified Highway: Turning on EV Charging Stations

Mitsubishi i-Miev pioneers electric highway

Mitsubishi i-MiEV Quick-Charges Through California

Our Journey Toward Public EV Quick-Charging Begins

Vacaville, Calif. Gets First Public Electric Car Rapid Charger in U.S.

YouTube video from AutoWeek

The Plug-in Electric drive vehicles are here and the United States government is in full support. For qualified vehicles purchased in or after 2010 may be eligible for a federal income tax credit of up to $7,500. The credit amount will vary based on the capacity of the battery used to fuel the vehicle. Per the IRS code section 30D: “For vehicles acquired after 12/31/2009, the credit is equal to $2,500 plus, for a vehicle which draws propulsion energy from a battery with at least 5 kilowatt hours of capacity, $417, plus an additional $417 for each kilowatt hour of battery capacity in excess of 5 kilowatt hours. The total amount of the credit allowed for a vehicle is limited to $7,500.”

This credit will continue by manufacturer until they have sold at least 200,000 of the qualifying vehicles in the U.S.

For more information, visit the official U.S. government source for fuel economy information.

Supporting EV adoption doesn’t just mean supporting the sale of the vehicle; the U.S. government has also lent a hand in the purchase of the EV infrastructure. This incentive is also a tax credit valued at 30% of the purchase price up to $30,000 for a business, $1,000 for a residence and 50% up to $6,000 for a non-profit.

Download the Alternative Fuel Vehicle Refueling Property Credit tax form.

State incentives from the DOE website
Local incentives from the DOE website

Loading Please wait..