S-Max Series grid-tie solar inverter
Each critical component inside the S-Max inverter is proven to be reliable based on known life cycles of high-volume industrial and electrical control equipment. UL listed for 600 Vdc three-phase applications.
Residential Solar Products
The Eaton Grid-Tied Solar Inverter’s offer market leading efficiency and voltage operating range which maximizes energy yield and return on investment for consumers.
DC Circuit Breakers
Achieve both disconnecting means and overcurrent protection with Eaton's DC Circuit Breakers, which are rated up to 2000 Amps at 600V DC. When a disconnect only is required, a DC rated Molded Case Switch can be used. PV Solar applications include recombiners and inverter disconnects.
DC solar disconnects
Eaton disconnects are used when a means of control, circuit protection and safety are required.
AC switching devices
Eaton's AC safety switches provide a means to manually connect or disconnect the load from the source.
DC switchboard
Eaton's DC switchboard has a much smaller footprint than spreading the switches out in a rack, making it a smart solution for installations where space is at a premium and providing a 25 percent savings on installation costs.
Satellites and Service Centers
Eaton's 16 U.S.-based regional satellites and service centers can customize components to local electrical codes and regulations.
Training
Eaton provides training to on-site operators to maintain the electrical power system equipment, including providing industry-leading safety training.
Turnkey solutions
Eaton not only offers the products and services to support a successful solar installation, we also offer turnkey solutions and engineering support services from start to finish—including design, installation and post-installation support.
Commissioning services
Our specialists can manage a construction project from start to finish. With our project-management services, you’ll have a single point of accountability—with a smaller risk of project delays and failures.
Maintenance services
Eaton’s engineers can start up and commission equipment, perform planned maintenance, monitor performance and diagnostic problems remotely and respond to emergencies 24 hours a day, 7 days a week, 365 days a year.
Integrated Power Assembly (IPA)
These buildings reduce the need for construction on remote sites and offer the added convenience of a control room and office space.
Power Xpert meters and software
These Web-based power quality meters with built-in Web servers help you monitor branch circuits and other applications through an easy-to-use Web interface, so you can predict problems before they happen.
SF6-free switchgear
Eaton’s medium voltage switchgear designs use environmentally friendly choices for insulation, avoiding sulfur hexafluoride (SF6), an extremely harmful greenhouse gas 20,000 times more potent than carbon dioxide (CO2).