Electrical United States | Worldwide Sites | eaton.com   
 
DATA CENTERS
data centerAt Eaton, we know that your data center is the backbone of your business. This is why we offer innovative, mission critical solutions that obtain higher availability systems, improve efficiency and offer flexible, scalable solutions that meet the specific needs of your business. Eaton also provides solutions to protect your equipment from hazards and outages that can cause million-dollar losses.
 
Products and Services
1 
2 

  • Eaton provides reliable distribution equipment, DC network power systems and uninterruptible power supplies (UPSs) to ensure a steady flow of high-quality power—because an outage of just a few seconds can mean catastrophe in a data center.
  • When setting up a data center, Eaton will also help you put a disaster recovery program in place to deal with any unexpected emergencies, safeguarding your data and network so your business can continue operations without missing a beat.
  • Eaton’s three-phase, high-efficiency UPS products provide maximum savings through unrivaled power performance in efficiency, input current harmonic distortion (THD) and power factor. The innovative, transformerless design reduces consumed raw materials and lowers freight costs with a substantially smaller footprint.
  • With Eaton’s Power Xpert server solution, you can understand your energy usage patterns, identify energy hogs and realize energy savings.
  • Safety is important, for not only data and equipment, but also for workers. Eaton engineers provide diagnostic arc flash studies, retrofit programs and employee training to assess guidelines, reduce fault current and duration, place people away from faults and prevent faults through predictive diagnostic tools and monitoring equipment.

Data center program managementData center program management
Eaton project managers reduce the risk of a complex construction project by bringing teams together, coordinating schedules and resolving issues with systems integration and logistics.

Business continuity and disaster recoveryBusiness continuity and disaster recovery
If disaster strikes, Eaton can help. We have manufacturing facilities worldwide and the industry’s largest service organization for power systems—combine our global reach and local resources, and we will get you up and running as fast as possible.

Engineering servicesEngineering services
Your data center works around the clock, and so do we. Eaton’s Electrical Services and Systems global team is available 24 hours a day, 7 days a week to provide you with the service your data center needs to be reliable and efficient.

Real-time informationReal-time information
Eaton’s Power Xpert Architecture allows you to see power system information in real time. This secure, high-speed, Internet-based technology gathers information across your power system so that IT and facilities managers can see what’s happening and make informed decisions.

PowerChain auditPowerChain audit
Eaton engineers will evaluate your power system and offer recommendations for improving power quality, reducing operating costs and ensuring safety code compliance.

Single-phase UPSSingle-phase UPS
Uninterruptible power supplies (UPSs) protect the flow of power to your data center systems. Eaton’s Powerware line offers an extensive choice of single-phase UPSs, monitoring and power distribution solutions.

Three-phase UPSThree-phase UPS
These UPSs combine reliability, energy efficiency and scalable with Eaton’s patented Powerware Hot Sync technology.

BladeUPS power systemBladeUPS power system
Eaton’s innovative BladeUPS enables up to 60 kW of backup power protection at an industry-leading 97 percent operating efficiency in normal operation.

PF2 Flywheel UPSPF2 Flywheel UPS
The PF2 Flywheel UPS stores kinetic energy in a constantly spinning, quiet, low-friction steel disc.

Static transfer switchStatic transfer switch (STS)
Eaton’s Powerware STS can transfer electric loads from one AC power source to another in a fraction of a single electrical cycle, allowing your system to respond to developing situations quickly.

Power distribution unitPower distribution unit (PDU)
Eaton PDUs can be configured to meet your specific needs for isolation, voltage transformation, harmonic reduction and voltage regulation. Built-in monitoring and diagnostics warn of potential threats to critical equipment.

Remote power panelRemote power panel (RPP)
Choose from the broadest selection in the industry for in-row or wall-mounted applications, as well as a complete line of accessories that includes monitoring, branch circuit monitoring and cables.

Enclosure solutionsEnclosure solutions
Versatile power distribution products and cable-management accessories make it easy to deliver power exactly where you need it and change it at any time, without the help of an electrician.

Medium voltage switchgearMedium voltage switchgear
Eaton’s exclusive MEF front-accessible, compact medium voltage switchgear options can help you save up to 50 percent of the space required for your switchgear.

Paralleling switchgearParalleling switchgear
Medium and low voltage paralleling switchgear ensure reliable power sources for facilities with redundant power systems.

Power Xpert metersPower Xpert meters
These Web-based power quality meters with built-in Web servers help you monitor branch circuits and other applications through an easy-to-use Web interface.

Power Xpert softwarePower Xpert software
This software lets you create simulations and predict problems before they happen.

Integrated Facility Systems solutionsIntegrated Facility Systems solutions
Eaton’s IFS solutions are designed to shorten your construction time with prefabricated transformers, switchboards, UPSs, lighting control and DC power units. Because the equipment is ready to install and designed to save space, you save on construction costs.

Surge suppressionSurge suppression
Eaton’s complete line of surge suppression products protects your equipment from power surges.

Loading Please wait..