Energy audits
Eaton experts identify inefficiencies in the total consumption of energy from all sources—electricity, gas, steam, vacuum and compressed air. Then, engineers identify where waste is occurring and recommend and implement efficient solutions to shrink energy use.
Arc flash hazard analysis
This service identifies places in the power system where there is risk of an arc flash event. Once dangers are known, they can be managed with equipment, training and proper labeling.
Electrical safety training
This training helps employees to stay safe by teaching them how to identify and avoid danger.
Project-management services
Eaton project managers offer a single point of accountability for complex construction projects. This streamlines coordination, helping complete projects on time and on budget with turnkey assistance.
Satellites and Services Centers
Eaton is the only electrical manufacturer with regionally located manufacturing plants across the United States to cater to your individual needs. Satellites can specify, develop and manufacture customized products and solutions locally. This gives customers local access to market knowledge and in-depth technical skills and lets them take advantage of emergency response and quick-ship schedules when required.
Quick connect
If utility power fails, the quick connect makes connecting a generator quick and easy, without the need for skilled electricians.
Paralleling switchgear
If power is interrupted, the paralleling switchgear manages critical transactions from the power company to an onsite generator, protecting vital health care functions from any disruption.
Automatic isolation transfer switches
If utility power stops or falls below an acceptable range, automatic transfer switches can activate onsite generated power to provide emergency power to life safety and other critical loads throughout the facility. This fast response ensures equipment uptime and uninterrupted high-quality patient care.
UPS units
UPS units ensure clean, uninterrupted power to keep critical functions running until backup generators can take over, protecting data and patient care.
Power Xpert software and meters
With Power Xpert software and meters, health care facility managers are able to monitor the power system real time with an easy-to-use Web interface. By having this information available, many problems can be avoided before they happen.
Variable frequency drives
Variable frequency drives adjust a motor’s speed to match changing output requirements. Therefore, energy isn’t wasted in maintaining a constant motor speed. As a result, systems that respond to changing environmental conditions consume less energy.
Power factor correction capacitors
These capacitors allow facilities to generate the reactive power needed to improve utilization, eliminating the need to source it from the utility. By reducing consumption, the facility is able to see immediate energy cost savings.
Harmonic mitigating transformers
These transformers reduce harmful harmonic currents that disrupt the flow of energy in a circuit, thus making consumption more efficient and reducing overall energy consumption costs.
Lighting control software and occupancy sensors
This simple solution reduces overall energy costs by detecting when a space is occupied and turning lights off when a room is empty or natural light is strong.
Molded case circuit breakers with Digitrip programmable technology
These circuit breakers shut down the circuit when there is an overload, reducing the risk of fire and equipment damage and protecting people.
Surge-protection equipment
Surge-protection devices are designed to minimize damage to equipment when there’s a surge in voltage on an electrical circuit. The device detects the anomaly and temporarily diverts surge current away from the equipment it’s protecting, whether it is highly sensitive lab equipment or servers in the data center.
Alternative energy
Eaton is an industry leader in providing alternative energy solutions, including solar and wind installations and electric vehicle, hybrid-electric vehicle and electric vehicle charging.
Electric vehicle
Eaton is an industry leader in electric vehicle (EV) and hybrid electric vehicle (HEV) components, including systems that provide fuel savings ranging from 30 to 60 percent. In addition, Eaton now provides the most robust, flexible offering of electric vehicle supply equipment (EVSE) on the market. Eaton’s Pow-R-Station family of solutions is the electric transportation industry’s premier EVSE.
Integrated facility system (IFS)
Eaton's IFS solutions are designed to shorten your construction time with prefabricated transformers, switchboards, UPSs, lighting control and DC power units. Because the equipment is ready to install and designed to save space, you save on construction costs.