Systems analysis and design
Eaton's engineers create a comprehensive view of the entire power system, forming a strategy to build flexibility into the system. Thus, as new technologies are introduced, the power system can adapt to changing requirements.
Energy audits
Eaton's engineers identify inefficiencies in the total consumption of energy from all sources—electricity, gas, steam, vacuum and compressed air. Then engineers identify where waste is occurring and recommend implementing solutions to shrink energy use.
Grounding study services
Eaton's engineers analyze the grounding in a circuit and offer recommendations for equipment that will help avoid damage to nearby equipment and will reduce the risk of personal injury.
Arc flash hazard analysis
This service identifies places in the power system where there is risk of an arc flash event. Once dangers are known, they can be managed with equipment, training and proper labeling.
Electrical safety training
This training helps employees to stay safe by teaching them how to identify and avoid danger.
Project-management services
Eaton's project managers offer a single point of accountability for complex construction projects. This streamlines coordination, helping to complete projects on time and on budget with turnkey assistance.
Quick connect
If utility power fails, the quick connect makes connecting a generator quick and easy without the need for skilled electricians.
Paralleling switchgear
If power is interrupted, the paralleling switchgear manages critical transactions from the power company to an onsite generator, protecting vital functions from disruption.
Automatic isolation transfer switches
If utility power stops or falls below an acceptable range, automatic transfer switches can activate onsite generated power to provide emergency power to critical loads throughout the office building.
Low and medium voltage switchgear
Eaton's low and medium voltage switchgear provide centralized control and protection of low and medium voltage power equipment and circuits.
UPS units
UPS units ensure clean, uninterrupted power to keep critical functions running until backup generators can take over, protecting data.
Power Xpert software and meters
With Power Xpert software and meters, facility managers are able to monitor the power system in real time with an easy-to-use Web interface. By having this information available, many problems can be avoided before they happen.
Adjustable frequency drives
Eaton's adjustable frequency drives allow motors to ramp up gradually and run at optimal speeds, reducing energy consumed and peak power demand levels. In addition, Eaton's drives are the some of the smallest in the industry—making them perfect for retrofit applications.
Power factor correction capacitors
These capacitors allow facilities to generate the reactive power needed to improve utilization, eliminate the need to source it from the utility. By reducing consumption, the facility is able to see immediate energy cost savings.
Harmonic mitigating transformers
These transformers reduce harmful harmonic currents that disrupt the flow of energy in a circuit, thus making consumption more efficient and reducing overall energy consumption costs.
Lighting control and occupancy sensors
Eaton's industry-leading Pow-R-Command lighting control system helps reduce energy use by turning off the lights when a space is unoccupied and dimming overhead lighting when natural light is strong (daylight harvesting). This lighting control solution can reduce energy use by 10 to 30 percent.
Surge-protection equipment
Surge-protection devices are designed to minimize damage to equipment when there's a surge in voltage on an electrical circuit.