Electrical United States | Worldwide Sites | eaton.com   
 
EFFICIENCY
EfficiencyIncreasing efficiency is easy when you collaborate with Eaton. Our design and management services can provide customized turnkey solutions. In addition, many of our products, such as Pow-R-Command lighting control and Power Xpert meters and monitoring can help facilities qualify for LEED credits. Eaton also provides a wide range of space-saving products for efficient installations.
 
Products and Services
1 
2 

Eaton's energy engineering team administers a systematic approach that ensures the most effective use of natural resources. This approach results in reduced operating costs and risks, as well as increased traction with sustainability initiatives and compliance with energy legislation.

At Eaton, we know that in many applications, such as electrical rooms and data centers, space is money. To address these needs, we design innovative, space-saving solutions that will make efficient use of your space and more effective use of your budget.

Energy auditsEnergy audits
Eaton's engineers identify opportunities for saving energy and develop a plan for energy efficiency.
Building commissioning and retrocommissioningBuilding commissioning and retrocommissioning
Eaton's commissioning, retrocommissioning and ongoing commissioning services provide assurance that facilities are verified to operate at peak performance.
Pow-R-Command lighting controlPow-R-Command lighting control
This system helps reduce energy use by turning off the lights when a space is unoccupied and dimming overhead light when natural light is strong—reducing energy use from 10 to 30 percent.
Adjustable frequency drivesAdjustable frequency drives
These drives allow motors to ramp up gradually and run at optimal speeds, reducing energy consumption and peak power demand levels.
Power Xpert metersPower Xpert meters
Meters allow a facility manager to monitor energy consumption in real time throughout a building and use this valuable information to take action to save energy usage.
Power Xpert softwarePower Xpert software
This software aggregates energy usage information into easy-to-understand charts and graphs that allow users to identify energy-saving opportunities.
Power factor correction capacitorsPower factor correction capacitors
Eaton's power factor correction capacitors increase your system's power factor, reduce or eliminate damaging harmonics, lower utility bills and typically pay for themselves in six months to two years.
UPS unitsUPS units
Eaton offers some of the most energy-efficient UPS units on the market. These units ensure clean, uninterrupted power to keep critical functions running until backup generators can take over, protecting data.
Solar installationsSolar installations
Eaton is a single-source provider of electrical balance of system (BOS) solar installations and services backed by a century of experience with electrical power systems and a global reputation for excellence.
Wind systemsWind systems
Eaton provides product and services solutions for transforming wind into reliable power for utility-scale installations.
Electric vehicleElectric vehicle
Eaton's electric vehicle (EV) charging solution reduces emissions. Smart Grid-ready technology provides power where you need it, when you need it.
Harmonic mitigating transformersCSL-3 and harmonic mitigating transformers
Eaton’s transformers reduce harmonic currents that disrupt the flow of useful electricity in a circuit. Fewer harmonics means more efficient energy consumption overall. Because of this energy savings, these transformers pay for themselves three to six times over their average life.
Medium voltage switchgearMetal-enclosed front-accessible switchgear
Eaton’s medium voltage MEF switchgear is the most flexible and cost-effective high-performance switchgear available.
switchgearMagnum DS front-accessible switchgear
Eaton’s low voltage Magnum DS Front-Accessible switchgear allows for mounting against a wall or in other tight locations where standard front-accessible switchgear would not normally fit.
Integrated Facility SystemsIntegrated Facility System (IFS)
By integrating distribution switchboards, dry-type distribution transformers and panelboards into a single, factory preassembled and prewired system, Eaton allows you to save over 50 percent of your floor space required for traditional installations.
Integrated power assembliesIntegrated power assemblies (IPA)
Eaton’s IPA combines transformer primary and secondary protective devices in a single section to provide significant floor space reduction compared to traditional installations.
Unitized power centerUnitized power center
This compact, factory-assembled units is front accessible, allowing for against-the-wall mounting.
Low voltage buswayLow voltage busway
Eaton’s low voltage busway has a very compact cross-sectional area and occupies far less space than multiple conduits with cable.
Three-phase UPSThree-phase UPS
Eaton’s three-phase UPS features minimal footprint requirements and maximum power density.
BladeUPSBladeUPS
Eaton’s BladeUPS is a revolutionary power quality solution that features expandable power protection from 12 to 60 kW in a single, industry-standard 19-inch rack.
Series G molded case circuit breakerSeries G molded case circuit breaker
Eaton’s space-saving Series G circuit breakers require 1/3 less panel space, providing high performance in a smaller size.
NFX9000 Micro DriveNFX9000 Micro Drives
Eaton's NFX9000 Micro Drives are designed to provide adjustable speed control of three-phase motors. The size and simplicity of these drives make them an ideal choice for installations where space is a primary concern.
Ampgard SC 9000Ampgard SC 9000
The innovative design of Eaton’s Ampgard SC 9000 medium voltage adjustable frequency drive offers the smallest footprint in the industry.
Loading Please wait..