Systems analysis and design
Eaton engineers create a comprehensive view of the entire power system. With that information, flexibility is strategically built into the system, so that the power system can adapt to changing requirements.
Energy audits
Eaton engineers identify wasteful patterns in total energy consumption from all sources—electricity, steam, gas and compressed air—and recommend more efficient solutions to reduce overall energy use.
Training
Eaton offers training for workers to teach them how to spot danger and avoid it. With this knowledge, workers can do a better job of protecting themselves.
Arc flash hazard analysis
This service identifies places in the power system where there’s risk of an arc flash. Once the dangers are known, they can be managed.
Turnkey solutions
Installation of a modern Eaton system offers improved system service, plant availability and plant operation costs. This turnkey approach enhances the protection of generators and turbines—saving millions of dollars.
Eaton’s Electrical Services & Systems (EESS)
Eaton’s Electrical Services & Systems team of engineers offers a comprehensive portfolio of services tailored for every stage of a power system’s life—design, build and support.
FlashGard motor control center
This award-winning motor control is the first in the industry to offer features to help prevent injury from electric shock, arc flash burn and arc blast impact.
Low and medium voltage switchgear
Eaton’s switchgear provides centralized control and protection of low and medium voltage power equipment and circuits in industrial, commercial and utility installations involving generators, motors, feeder circuits and transmission and distribution lines.
Power Xpert software
This integrated power-management system is the ideal tool to help manage energy costs, troubleshoot power quality problems and ensure reliability and integrity of the electrical distribution system.
Molded case circuit breakers
Series C and Series G molded case circuit breakers are designed to provide circuit protection for low voltage distribution systems. Molded case circuit breakers are designed for use in panelboards, switchboards, motor control centers, control panels, combination starters, individual enclosures and bus duct plug-in units.
Ampgard medium voltage motor control
Ampgard offers a full line of key features to reduce the demand on your systems and motors and protect the life of your equipment.
Integrated power assemblies (IPA)
The IPA costs considerably less to engineer, integrate and construct than structures built on-site. The IPA is engineered to ensure that both customer specifications and building codes are met for each installation and adds tax advantage benefits.