SmartWire-DT
Eaton's SmartWire-DT solutions allow machine builders to significantly reduce floor space, wiring complexity and troubleshooting time of control cabinets.
Control systems
Eaton offers a comprehensive set of automation and control solutions.
Sensors
Eaton provides sensing solutions from sophisticated non-contact sensing to rugged mechanically actuated switches and reliable safety products.
Pushbuttons
Eaton offers a wide variety of pushbuttons and indicating lights for virtually any industrial and commercial application.
Starters
Eaton offers reduced voltage soft starters that are compact, multifunctional and easy to program.
Miniature breakers
Eaton's line of miniature circuit breakers are available with a wide selection of accessories, and they can be customized to meet special application requirements.
Operator interface
Eaton's HMi operator interface provides the best value on the market with unmatched quality.
Power supplies
Eaton offers a full line of 24 Vdc power supplies, as well as low amperage solutions.
Systems analysis and design
Eaton engineers create a comprehensive view of the entire power system, forming a strategy to build flexibility into the system. Thus, as new technologies are introduced, the power system can adapt to changing requirements.
Grounding study services
Eaton engineers analyze the grounding in a circuit and offer recommendations for equipment that will help avoid damage to nearby equipment, thereby reducing the risk of personal injury.
Arc flash hazard analysis
This service identifies places in the power system where there is risk of an arc flash event. Once dangers are known, they can be managed with equipment, training and proper labeling.
Electrical safety training
This training helps employees to stay safe by teaching them how to identify and avoid danger.
Adjustable frequency drives
Adjustable frequency drives adjust a motor’s speed to match changing output requirements. Therefore, energy useage is optimized by maintaining a constant motor speed. As a result, systems that respond to changing environmental conditions consume less energy.
Harmonic mitigating transformers
These transformers reduce harmful harmonic currents that disrupt the flow of energy in a circuit, thus making consumption more efficient and reducing overall energy consumption costs.
Molded case circuit breakers with Digitrip programmable technology
These circuit breakers shut down the circuit when there is an overload, reducing the risk of fire and equipment damage and protecting people.
Surge-protection equipment
Surge-protection devices are designed to minimize damage to equipment when there’s a surge in voltage on an electrical circuit. The device detects the anomaly and temporarily diverts surge current away from the equipment it’s protecting, whether it is highly sensitive lab equipment or servers in the data center.