Electrical United States | Worldwide Sites | eaton.com   
 
CPX9000 CLEAN POWER DRIVES
CPX9000 Clean Power DrivesDesigned to exceed IEEE 519-1992 requirements for harmonic distortion, these drives use advanced 18-pulse clean power technology that significantly reduces line harmonics at the drive input terminals—resulting in one of the purest sinusoidal waveforms available. They prevent upstream transformer overheating and overloading, enabling the application of generators and other high-impedance systems.
 
Products and Services
1 
2 

  • This cost-effective solution provides moderate reduction in voltage and current harmonics.
  • The drive provides increased input protection for the adjustable frequency drive and it's semiconductors from line transients.
  • A wide range of communication protocols includes DeviceNet, PROFIBUS, Modbus RTU and Modbus TCP.
Loading Please wait..
  • Available in various values of percent impedance