Electrical United States | Worldwide Sites | eaton.com   
 
NFX9000 MICRO DRIVES
NFX9000 Micro DrivesDesigned to provide adjustable speed control of three-phase motors where space is an issue, Eaton's NFX9000 Micro Drives utilize a 32-bit microprocessor and insulated gate bipolar transistors. This provides quiet motor operation, high efficiency and smooth, low-speed performance. Standard programmable features allow these drives to suit a wide variety of applications.
 
Products and Services
1 
2 

  • The standard drive includes a digital display, as well as operating and programming keys on a removable keypad.
  • The drive's display provides drive monitoring, adjustment and diagnostic information.
  • Separate terminal blocks for control and power wiring are provided for connection.
  • The drive features RS-485 serial communications.
Loading Please wait..
  • Models rated at 240V, single- or three-phase, 50/60 Hz are available in sizes ranging from 1/4 to 2 HP
  • Models rated at 115V, single-phase, 50/60 Hz are available from 1/4 to 1/2 HP