Electrical United States | Worldwide Sites | eaton.com   
 
SPX9000 HIGH PERFORMANCE
SPX9000 High Performance DrivesEaton's SPX9000 drives are designed specifically for high-performance applications. They feature high processing power and the ability to use information from an encoder or a resolver to provide precise motor control. In addition, a fast microprocessor provides high dynamic performance for applications where good motor handling and reliability are required.
 
Products and Services
1 
2 

  • Sensorless vector and simple frequency control are supported.
  • The drives can be used in both open loop applications and in applications that require encoder feedback.
  • The SPX9000 supports fast drive-to-drive communication and an integrated data logger functionality.
  • Simultaneous fast monitoring of several drives can be done using the 9000X drive tool and CAN communications.
Loading Please wait..