Electrical United States | Worldwide Sites | eaton.com   
 
SVX9000 GENERAL PURPOSE
SVX9000 General Purpose DrivesEaton's SVX9000 adjustable frequency drive offers sensorless vector control technology coupled with an adaptive motor model and sophisticated ASIC circuit features. This technology allows for steady speed error, fast torque rise time, high immunity to resonance vibrations and high starting torque and current. The SVX9000 is suitable for multiple motor drive systems and high-speed applications.
 
Products and Services
1 
2 

  • The motor flux model is based on measurements of all three output currents and the voltage, as given by the ASIC circuit. The model automatically identifies motor parameters for both the sensorless vector mode and the U/F mode, tracking changes in parameters over time.
Loading Please wait..