|
|
Eaton provides a wide selection of variable frequency drives specifically designed for use in OEM applications. These drives offer significant energy savings in addition to space-saving designs and programmable features.
|
|
|
M-Max
The M-Max Series provides increased efficiency and product life for today's machinery applications. These easy-to-install variable frequency drives also feature a compact design to fit into tight spaces.
|
|
|
NFX
Eaton's NFX9000 Micro Drives are designed to provide adjustable speed control of three-phase motors. The size and simplicity of these drives make them an ideal choice for installations where space is a primary concern.
|
|
|
MVX
These sensorless vector variable frequency drives are designed to provide adjustable speed control of three-phase motors.
|
|
|
SLX
This compact, yet powerful drive is based on the more robust SVX9000. It is designed to be the next generation of drives specifically engineered for modern commercial and light industrial applications.
|
|
|
SVX
Eaton's SVX9000 variable frequency drive is the compact, modular solution for variable speed applications that offers a variety of features and application capabilities.
|
|
|
Eaton offers several variable frequency drives designed specifically for HVAC applications. These ultra-efficient drives offer flexibility and adaptability for many applications.
|
|
|
H-Max
Eaton's H-Max Series of drives is the next generation of drives specifically engineered for HVAC, pump and fluid control applications.
|
|
|
HVX
These variable frequency drives use the most sophisticated semiconductor technology and a highly modular construction to provide flexibility for HVAC applications.
|
|
|
M-Max
The M-Max Series provides increased efficiency and product life for today's machinery applications. These easy-to-install variable frequency drives also feature a compact design to fit into tight spaces.
|
|
|
No matter the application, Eaton has the variable frequency drive solution to fit the needs of industrial systems. Eaton's drives provide reliability, efficiency and precise motor control.
|
|
|
SC 9000 MV Drives
Eaton's AMPGARD SC 9000 medium voltage variable frequency drives are designed for use with induction or synchronous motors at 2400 to 4160 volts up to 5750 horsepower. The SC 9000 delivers maximum benefits while being the smallest medium voltage drive in the industry.
|
|
|
SVX
Eaton's SVX9000 variable frequency drive is the compact, modular solution for variable speed applications that offers a variety of features and application capabilities.
|
|
|
SPX
In applications where reliability and quality are essential for high performance, Eaton's SPX9000 drives are the ideal choice. They are equipped with high processing power and they provide very precise motor control.
|
|
|
CPX
Eaton's CPX9000 clean power drives are the clear choice for applications in the water, wastewater, HVAC, industrial and process industries where harmonics are a concern. They offer one of the purest sinusoidal waveforms available.
|
|
|
CFX
Eaton's CFX9000 clean power drives use tuned passive filters to significantly reduce line harmonics at the drive input terminals. These drives are an excellent choice for small and midsize applications where harmonics are a concern.
|
|
|
LCX
Eaton's most space-saving drive, the LCX9000 are well suited for locations where air-cooling would be difficult or expensive or where space is at a premium. These extremely compact drives are suitable for ships, mines and heavy industry.
|
|
|
Eaton offers industry-leading technology for applications where harmonics are a concern. Eaton's clean power drives significantly reduce line harmonics at the drive input terminals and provide some of the purest sinusoidal waveforms available.
|
|
|
SC 9000 MV Drives
The AMPGARD SC9000 is uses a 24-pulse rectifier which effectively eliminates lower order (<23rd) harmonics, resulting in lower losses in your electrical distribution system.
|
|
|
CPX
Eaton's CPX9000 clean power drives are the clear choice for applications in the water, wastewater, HVAC, industrial and process industries where harmonics are a concern. They offer one of the purest sinusoidal waveforms available.
|
|
|
CFX
Eaton's CFX9000 clean power drives use tuned passive filters to significantly reduce line harmonics at the drive input terminals. These drives are an excellent choice for small and midsize applications where harmonics are a concern.
|