Electrical United States | Worldwide Sites | eaton.com   
 
FREEDOM SERIES (NEMA)

Freedom Series (NEMA) Eaton’s Freedom Series Adjustable Bimetallic Ambient Compensated Contactors are designed for use with CE or CN non-reversing and reversing contactors. They have interchangeable heater packs and are available in four sizes for overload protection up to 900hp, reducing the number of different contactor/overload relay combinations that have to be stocked. They also feature a full line of snap-on accessories common to both IEC and NEMA devices.

 
Products and Services
1 
2 

  • Horizontal or vertical mounting on upright pane allows for application freedom.
  • Screw type power terminals have captive, backed-out self-lifting pressure plates with screws result in reduced wiring time.
  • Accessible terminals allow for ease of use and are convenient for simple wiring.
  • Top located contactor magnet coils have three terminals which permit either top or diagonal wiring and are readily accessible, for easy replacement without changing wiring layout.
  • Fingerproof shields are available to prevent electrical shock.
  • Information about UL508A
videoFreedom Series Video Demos
Loading Please wait..
  • Add-On Power Pole Kit
  • Adhesive Dust Cover
  • Auxiliary Contacts
  • Competitive Mounting Plates
  • Control Circuit Fuse Block
  • DC Magnet Coils
  • DIN Rail Mount Adapter
  • DIN Rail Mounting Channel—35 mm
  • Finger Protection Shields
  • Identification Markers
  • Locking Cover
  • Mechanical Interlock Kit
  • Pneumatic Timers
  • Reversing Kits
  • Shorting Bar Kits
  • Solid-State Timers
  • Three-Pole Top Mounted Fuse Block Kit
  • Transient Suppressor Kits