Electrical United States | Worldwide Sites | eaton.com   
 
   
MONITORING RELAYS
Eaton’s selection of Monitoring Relays can be easily customized for specific application requirements. A few examples available features are fixed settings (with or without knobs), remote adjustments, special pin configurations or performing a specific time delay function.
Current Monitoring Relays
Current Monitoring Relays
Eaton’s Current Monitoring Relays are a reliable way to monitor AC single-phase currents for overcurrent or undercurrent conditions. They are suitable for control of machines and protection of mechanical apparatus overloading conditions that result in measurable increase in motor current.
Phase Monitoring Relays
Phase Monitoring Relays
Eaton’s D65 Series Phase Monitoring Relays provide protection against voltage faults on three-phase systems. Plug-in and surface-mount phase monitoring relays protect against a variety of voltage conditions such as phase loss, phase reversal, and phase unbalance.
Voltage Monitoring Relays
Voltage Monitoring Relays
The Voltage Monitoring Relay is a protective device for three-phase, Wye, or Delta connected, 3 wire, power distribution networks supplying motor circuits. It may be installed in a motor feeder and control the supply to a number of motors or in a motor branch circuit to protect a single motor and its load.
Ground Fault Monitoring Relays
Ground Fault Monitoring Relays
Eaton’s Ground Fault Monitoring Relays are a family of digital electronic ground fault protection relays designed for industrial applications. These relays combine low cost with high accuracy to give reliable protection on resistance grounded and solidly grounded power distribution systems.
    
 
Products and Services
1 
2