The C440/XT Electronic Overload Relay delivers enhanced motor protection and communications capabilities in a single compact device, directly monitoring motor current in each phase. Thermal modeling is performed electronically with precision solid-state components. Electronics accurately identify excessive current or phase loss and react to conditions with greater speed, reliability and repeatability than traditional electromechanical devices.