Eaton’s Freedom Series Adjustable Bimetallic Ambient Compensated Overload Relays are designed for use with CE or CN non-reversing and reversing contactors. They have interchangeable heater packs and are available in four sizes for overload protection up to 900hp, reducing the number of different contactor/overload relay combinations that have to be stocked. They also feature a full line of snap-on accessories common to both IEC and NEMA devices.
Horizontal or vertical mounting on upright pane allows for application freedom.
Screw type power terminals have captive, backed-out self-lifting pressure plates with screws result in reduced wiring time.
Accessible terminals allow for ease of use and are convenient for simple wiring.
Top located contactor magnet coils have three terminals which permit either top or diagonal wiring and are readily accessible, for easy replacement without changing wiring layout.
Fingerproof shields are available to prevent electrical shock.