Electrical United States | Worldwide Sites | eaton.com   
 
IQ500 MOTOR PROTECTION RELAYS
IQ500 Overload RelaysThe IQ 500 modular overload relay boasts a Special Function Module that can serve as the initial building block for a motor protection system. It addresses application motor load functions such as underload protection, long acceleration, jam protection, and load control. When used with the PowerNet system, a low-cost, local area communication network, information such as current values, status, setpoint values, and cause of trip can be displayed remotely.
 
Products and Services
1 
2 

  • Micro-processor-based design eliminates unnecessary trips, isolate faults, protect motors and provide system information allowing you to better manage your system.
  • LED indicator provides predictive indication which allows users to determine the status of the overload as well as an impending trip to provide enhanced protection of your most important assets.
  • PowerNet system local area communication network allows for information such as current values, status, setpoint values, and cause of trip can be displayed remotely.
  • Underload protection, long acceleration, jam protection, and load control functions allow the IQ 500 to provide a cost-effective alternative to conventional protective relays.
Loading Please wait..
  • IMPACC
  • PowerNet
  • Special Function Module