Electrical United States | Worldwide Sites | eaton.com   
 
DS6 & DS7 SOFT START CONTROLLER
DS6 Soft Start ControllerDS6/DS7 easily fits in place of existing soft starters, wye-delta starters, or across-the-line NEMA and IEC starters. The Voltage Ramp Start method provides a voltage ramp to the motor, for constant torque increase. Users set initial voltage values and the duration of the ramp to full voltage conditions. Soft Stop allows for a controlled stopping of load when a stop-time greater than the coast-to-stop time is desired; for high friction loads where a sudden stop may cause system damage.
 
Products and Services
1 
2 

  • Run bypass mode greatly reduces internal heating created by the power dissipation across the SCRs.
  • Bypass contactor directly connects the motor to the line and improves system efficiency by reducing internal power losses.
  • Less heat minimizes enclosure size and cooling requirements, and maximizes the life of all devices in the enclosure.
  • LED displays device status and provides fault indication.
  • Variable ramp times and voltage control (torque control) settings provide unlimited starting configurations, for maximum application flexibility.
  • Manages peak starting torque to diminish mechanical system wear and damage.
  • 24 Vdc control module enhances personnel and equipment safety,if the control voltage falls below 20 Vdc at any time during operation, the unit will fault.
  • Temperature monitoring sensors allow starter to trip in over/under temperature conditions, preventing device failure.
Loading Please wait..
  • Overload Relay