The S701 line of soft start controllers is specifically designed to be a low cost option for soft starting small (15 hp and down) three-phase motors. The S701 controls current on two of three motor phases to control the torque being applied to the motor, allowing for smooth starting of a motor. It is designed to be used with a manual motor starter or a full voltage starter, and provides the necessary overload protection as well as line isolation for the motor.