Electrical United States | Worldwide Sites | eaton.com   
 
TL TORQUE LIMITER
TL Torque LimiterTL Torque Limiters regulate current on one of the three motor phases to control the torque being applied to the motor, allowing for smooth starting of a motor. Designed to be used with a Manual Motor Starter or a Full Voltage Starter, they provide necessary over-load protection and line isolation for the motor. These easy-to-install, compact devices are rated up to 25A, for controlled acceleration and deceleration of fractional to 15 hp/11 kW motors at 480/400 Vac.
 
Products and Services
1 
2 

  • Smoother starting of all AC induction motors decreases shock and vibration problems encountered during across-the-line starts.
  • Compact design allows easy installation and smaller enclosures.
  • Reduced voltage control helps to prevent nuisance breaker trips and electrical distribution system disturbances and their associated costs.
  • No control wiring needed, for quick and easy installation.
  • IP20 finger protection provides an added safety measure.
  • Less shock to product on conveyor lines and material handling gear ensures quality and optimal functionality.
  • Reduced wear on belts, gears, chains, clutches, shafts and bearings adds longevity to the life of the product.
Loading Please wait..
  • Full Voltage Starter
  • Manual Motor Protector