|
|
|
SOFT STARTERS
Eaton’s reduced voltage Soft Starters are compact, multi-functional, easy to install, and easy to program. They are designed to control acceleration and deceleration of three-phase motors, with options available for current ranges from 0.8 amp through 1,000 amp.
|
|
S611 Soft Starters
The Eaton S611 soft starter is a powerful combination of performance capability, application flexibility, and one of the best user interface experiences--all in a package optimized for heavy duty applications.
|
|
|
S801/S811
The S801 IT. Soft Starter is designed to be the smallest, most compact soft starter in the market today, easily fitting in place of existing wye-delta or across-the-line NEMA and IEC starters. The S811 adds enhanced functionality with DIM, communications, monitoring and diagnostics capabilities.
|
|
|
DS6/DS7
Eaton’s DS6/DS7 line of reduced voltage solid-state soft start controllers is very compact, multi-functional, easy to install, and easy to commission. Designed to control the acceleration and deceleration of three-phase motors, these devices are available for current ranges from 40 to 180 amperes.
|
|
|
S701
The S701 device is a reduced voltage soft start controller designed to control the acceleration and deceleration of three-phase motors. The S701 provides the user with the ability to adjust initial torque, ramp up and down time, and also select kick start for high inertial loads.
|
|
|
TL Torque Limiter
The compact TL device line of Starting Torque Limiters is the perfect low cost soft starting solution in small three-phase or single-phase horsepower motor applications, where an across-the-line start is too hard on the motor, electrical system or products.
|
|
|
 See the difference yourself
|