|
|
|
CONTACTORS, STARTERS AND PROTECTIVE RELAYS
With a broad portfolio that includes everything from phase, voltage and current monitoring relays to motor protection breakers, Eaton offers the protection your system needs against equipment failure and danger caused by voltage faults, current conditions or excessive load requirements.
|
|
Electromechanical Contactors and Starters
Eaton’s extensive line of space saving and easy-to-install electro mechanical starters is the most efficient and effective solution for all customer application needs.
|
|
|
Manual Motor Starters
Motor starting and protection is an ideal space-saving and cost-saving solution for panel builders and OEMs. Eaton’s Manual Motor Starters are compact, versatile units that can be used in single or three-phase applications.
|
|
|
Soft Starters
Eaton’s reduced voltage Soft Starters are compact, multi-functional, easy to install, and easy to program. They are designed to control acceleration and deceleration of three-phase motors, with options available for current ranges from 0.8 amp through 1,000 amp.
|
|
|
Monitoring Relays
Eaton’s selection of Monitoring Relays can be easily customized for specific application requirements. A few examples available features are fixed settings (with or without knobs), remote adjustments, special pin configurations or performing a specific time delay function.
|
|
|
Motor Protection Relays
Eaton offers a full line of IEC and NEMA rated motor protection relays to provide motor overcurrent protection. Motor protection relays include fixed bimetallic, interchangeable heater bimetallic, and electronic. Flexible mounting ensures that they can be installed on a contactor, panel, or separate enclosure.
|
|
|
Motor Protection Circuit Breakers
UL Recognized and UL Listed Motor Circuit Protectors and Motor Protection Circuit Breakers offer reliable protection for motor circuits and short circuit current ratings up to 100,000 Amps.
|
|
|
Manual Motor Protection
Manual Motor Protection is an ideal space-saving and cost-saving solution for single or three-phase manual starter applications. Manual motor starters and protectors are used in commercial and industrial construction, such as woodworking machinery, small machine tools, pumps and compressors.
|
|
|
|
|