COUNT CONTROL / PRESET COUNTERS
Count control products provide output signals at preset count values. When signaling is needed for cut-to-length, batching, filling, mixing and dispensing applications, count control products offer the solution. Eaton offers a variety of sizes, display types and feature sets.
|
|
Eclipse Series
The Eclipse Series of counters offers front panel programming and a 6-digit, high-visibility LED interface available with a variety of output options. Intended for indoor use to 2000 meters. Memory will store up to 100 years of data and does not require batteries.
|
|
|
Ambassador Series
The Ambassador Series provides up to four presets in one of the most noise-immune packages available. It offers an AC/DC powered, two-line LCD display; totalizer and ratemeter scaling; as well as feet/inches control. The main counter is bi-directional. Select auto or manual reset to either zero or a preset number.
|
|
|
President Series
Eaton’s President Series features an easy-to-read, 5- or 6-digit LED display and a simple preset input by means of the large keypad. Up to 3 presets available.
|
|
|
PD-Q and PD-ER Series
The PD-Q Series is a 5-digit, true subtracting electric predetermined counter that features pushbutton operation of both predetermined count settings and reset. The reset button needs to be manually depressed, whereas the PD-ER has electric reset.
|