Eaton's compact E5-324-E Series Digital Panel Meter offers bright, easy-to-read LED. Other features include automatic MIN/MAX value detection, freely programmable characteristic curve end points, input for Display-Hold and 24V DC power. Can be used to monitor current draw from a motor to identify potential failures, display pressure readings from a transducer with a high pressure alarm, or display system voltage and detect under voltage or over voltage conditions.