Electrical United States | Worldwide Sites | eaton.com   
 
   
SPECIAL FUNCTION CONTROL
Many OEMs require a specific set of control options to run single-purpose machinery. Eaton’s Special Function Control products are the perfect place to start building a customized control package.
Basic Monitor Control
Basic Monitor Control
Eaton’s basic monitor control device is a self-contained, user-defined control ideal for custom application programming. It is designed for applications that require an intelligent control with advanced mathematical and logic capability.
President Series (Special Function Control)
President Series
Eaton’s President Series closed-loop position control offers a high level of accuracy in a closed-loop system. It is designed to work with motor drive controllers in manual or automatic mode. Features 4 move registers and home position, with 5 dwell time settings. Programmable units offers maximum versatility.
Ambassador Series (Special Function Control)
Ambassador Series
Eaton’s Ambassador Series is considered a productivity monitor/control and is a cost-effective way to monitor production activities to maximum process efficiency. It includes totalizer, batch counter, time/batch, production efficiency, count scalers and rate functions along with reason codes, ID functions and time efficiency.
    
 
Products and Services
1 
2